(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Standard Small Type, VPME

Vacuum Pad, Standard Small Type, VPME

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Pad, Standard Small Type, VPME
  • Vacuum Pad, Standard Small Type, VPME

Small vacuum pad ideal for use in semiconductor manufacturing equipment, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

PDF

Japanese Only

A Small Vacuum Pad Ideal For Use In Semiconductor Manufacturing Facilities

Pad material
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law-compliant NBR, HNBR, EPDM
Pad size
: Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2 mm), Ø3 (diameter 3 mm), Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)

  • *Static electricity-diffusing rubber and conductive rubber (low-resistance type) and Food Sanitation Law-compliant NBR are Ø1 to 50 (diameter 1 to 50 mm).

Fixed Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMBVPEVPME

Spring Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Coupling size

Single-action Coupling (mm)Ø1.8, Ø3, Ø4, Ø6
Barbed Coupling
(Applicable Tube Outer Diameter × Inner Diameter) (mm)
Ø1.8 × Ø1, Ø3 × Ø2, 
Ø4 × Ø2.5, Ø6 × Ø4

Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Small pads can be used with semiconductor parts

Small pads can be used with semiconductor parts

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VPME0.7RMF-M3
VPME0.7RMG-M3
VPME0.7RMN-M3
VPME0.7RMS-M3
VPME0.7RMSE-M3
VPME0.7RMU-M3
VPME1RMF-M3
VPME1RMG-M3
VPME1RMN-M3
VPME1RMS-M3
VPME1RMSE-M3
VPME1RMU-M3
VPME1.5RME-M3
VPME1.5RMF-M3
VPME1.5RMG-M3
VPME1.5RMN-M3
VPME1.5RMS-M3
VPME1.5RMSE-M3
VPME1.5RMU-M3
VPME2RMF-M3
VPME2RMF-M3-S3
VPME2RMG-M3
VPME2RMN-M3
VPME2RMS-M3
VPME2RMSE-M3
VPME2RMU-M3
VPME3RMF-M3
VPME3RMG-M3
VPME3RMN-M3
VPME3RMS-M3
VPME3RMSE-M3
VPME3RMU-M3
VPME4RMF-M3
VPME4RMG-M3
VPME4RMN-M3
VPME4RMS-M3
VPME4RMSE-M3
VPME4RMU-M3
VPME6RF-M5
VPME6RG-M5
VPME6RN-M5
VPME6RS-M5
VPME6RSE-M5
VPME6RU-M5
VPME8RF-M5
VPME8RG-M5
VPME8RN-M5
VPME8RS-M5
VPME8RSE-M5
VPME8RU-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Metal parts material

SGD 19.46

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray0.749M3 × 0.5M3 × 0.5Standard Specifications

SGD 10.54

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray0.749M3 × 0.5M3 × 0.5Standard Specifications

SGD 9.93

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack0.749M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White0.749M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack0.749M3 × 0.5M3 × 0.5Standard Specifications

SGD 14.16

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue0.749M3 × 0.5M3 × 0.5Standard Specifications

SGD 19.46

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray149M3 × 0.5M3 × 0.5Standard Specifications

SGD 10.54

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray149M3 × 0.5M3 × 0.5Standard Specifications

SGD 9.93

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack149M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White149M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack149M3 × 0.5M3 × 0.5Standard Specifications

SGD 14.16

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue149M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 10 Day(s) Butadiene Rubber + CarbonStandard / Static electricity diffusionBlack1.549M3 × 0.5M3 × 0.5Standard Specifications

SGD 19.46

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray1.549M3 × 0.5M3 × 0.5Standard Specifications

SGD 10.54

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray1.549M3 × 0.5M3 × 0.5Standard Specifications

SGD 9.93

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack1.549M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White1.549M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1.549M3 × 0.5M3 × 0.5Standard Specifications

SGD 14.16

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue1.549M3 × 0.5M3 × 0.5Standard Specifications

SGD 19.46

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray249M3 × 0.5M3 × 0.5Standard Specifications

SGD 25.49

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray249M3 × 0.5M3 × 0.5Copper-free specification

SGD 10.54

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray249M3 × 0.5M3 × 0.5Standard Specifications

SGD 9.93

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack249M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White249M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack249M3 × 0.5M3 × 0.5Standard Specifications

SGD 14.16

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue249M3 × 0.5M3 × 0.5Standard Specifications

SGD 19.46

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray349M3 × 0.5M3 × 0.5Standard Specifications

SGD 10.54

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray349M3 × 0.5M3 × 0.5Standard Specifications

SGD 9.93

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack349M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White349M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack349M3 × 0.5M3 × 0.5Standard Specifications

SGD 14.16

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue349M3 × 0.5M3 × 0.5Standard Specifications

SGD 19.46

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray449M3 × 0.5M3 × 0.5Standard Specifications

SGD 10.54

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray449M3 × 0.5M3 × 0.5Standard Specifications

SGD 9.93

1 Piece(s) 18 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack449M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 13 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White449M3 × 0.5M3 × 0.5Standard Specifications

SGD 11.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack449M3 × 0.5M3 × 0.5Standard Specifications

SGD 14.16

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue449M3 × 0.5M3 × 0.5Standard Specifications

SGD 20.97

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray6713M5 × 0.8M5 × 0.8Standard Specifications

SGD 12.50

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray6713M5 × 0.8M5 × 0.8Standard Specifications

SGD 11.74

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack6713M5 × 0.8M5 × 0.8Standard Specifications

SGD 13.10

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White6713M5 × 0.8M5 × 0.8Standard Specifications

SGD 13.10

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack6713M5 × 0.8M5 × 0.8Standard Specifications

SGD 17.95

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue6713M5 × 0.8M5 × 0.8Standard Specifications

SGD 22.48

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray85.511.5M5 × 0.8M5 × 0.8Standard Specifications

SGD 12.50

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawStandardGray85.511.5M5 × 0.8M5 × 0.8Standard Specifications

SGD 11.74

1 Piece(s) 4 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack85.511.5M5 × 0.8M5 × 0.8Standard Specifications

SGD 13.10

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White85.511.5M5 × 0.8M5 × 0.8Standard Specifications

SGD 13.10

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack85.511.5M5 × 0.8M5 × 0.8Standard Specifications

SGD 17.95

1 Piece(s) 12 Day(s) or more Urethane RubberStandardBlue85.511.5M5 × 0.8M5 × 0.8Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Small Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Fixed Type Vacuum Outlet Direction Top
Fall Prevention Valve None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)