(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type (Part Numbers)

Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type

Small vacuum pad ideal for use in semiconductor manufacturing equipment, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPMB6RS-3J

Dimensions

Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type
Vacuum Pad Standard Small Type VPMB One Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
BLTube end
C
EConnection
config. code
VPMB0.7RM[5]-180J1.80.71548.412-T4
VPMB0.7RM[5]-4J[9]410.915
VPMB1RM[5]-180J1.818.412
VPMB1RM[5]-4J[9]410.915
VPMB1.5RM[5]-180J1.81.58.412
VPMB1.5RM[5]-4J[9]410.915
VPMB2RM[5]-180J1.828.412
VPMB2RM[5]-4J[9]410.915
VPMB3RM[5]-180J1.838.412
VPMB3RM[5]-4J[9]410.915
VPMB4RM[5]-180J1.848.412
VPMB4RM[5]-4J[9]410.915
VPMB6R[5]-180J1.8619.578.412.5-T8
VPMB6RM[5]-4J[9]410.915.5
VPMB8R[5]-180J1.88185.58.412.5
VPMB8RM[5]-4J[9]410.915.5
VPMB10R[5]-180J1.8102788.413.7-M4
VPMB10R[5]-4J[9]410.917.5
VPMB15R(A)[5]-180J1.81528(29)9(10)8.413.7
VPMB15R(A)[5]-4J[9]410.917.5
VPMB20R(A)[5]-180J1.82031.2(32.2)10(11)8.413.7-M6
VPMB20R(A)[5]-4J[9]410.917.5
VPMB25R(A)[5]-180J1.82532.2(33.2)11(12)8.413.7
VPMB25R(A)[5]-4J[9]410.917.5
VPMB30R(A)[5]-180J1.83032.2(35.2)11(14)8.413.7
VPMB30R(A)[5]-4J[9]410.917.5
VPMB40R(A)[5]-180J1.84035.2(38.7)14(17.5)8.413.7
VPMB40R(A)[5]-4J[9]410.917.5
VPMB50R(A)[5]-180J1.85036.2(39.2)15(18)8.413.7
VPMB50R(A)[5]-4J[9]410.917.5

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.

Part Number
VPMB6RS-3J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

SGD 15.55

1 Piece(s) 9 Day(s) or more -SmallRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White6719.5M4 × 0.73Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPMB6RS-3J in the Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type series.

Similar Part Numbers

Part Number
VPMB0.7RMG-3J
VPMB0.7RMN-180J
VPMB0.7RMN-3J
VPMB6RSE-180J
VPMB6RSE-3J
VPMB6RU-180J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

SGD 13.87

1 Piece(s) 9 Day(s) or more -SmallRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7415M3 × 0.53Standard Specifications

SGD 13.07

1 Piece(s) 9 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.51.8Standard Specifications

SGD 13.07

1 Piece(s) 9 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.53Standard Specifications

SGD 15.55

1 Piece(s) 9 Day(s) or more -SmallRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack6719.5M4 × 0.71.8Standard Specifications

SGD 15.55

1 Piece(s) 9 Day(s) or more -SmallRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack6719.5M4 × 0.73Standard Specifications

SGD 18.53

1 Piece(s) 9 Day(s) or more -SmallRecessed TypeUrethane RubberStandardBlue6719.5M4 × 0.71.8Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)