(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Standard Type, VPB, Barb Fitting Type (Part Numbers)

Vacuum Pad, Standard Type, VPB, Barb Fitting Type

Thick and flat, ideal for general work. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including the general type suitable for flat work surfaces (ones that are rigid enough not to flap), the deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPB40RS-6B

Part Number
VPB40RS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

SGD 16.85

1 Piece(s) 9 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White401442M6 × 16

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPB40RS-6B in the Vacuum Pad, Standard Type, VPB, Barb Fitting Type series.

Similar Part Numbers

Part Number
VPB10RS-6B
VPB10RSE-6B
VPB10RU-6B
VPB40RSE-6B
VPB40RU-6B
VPB4RF-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

SGD 11.88

1 Piece(s) 9 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10836M6 × 16

SGD 11.88

1 Piece(s) 9 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10836M6 × 16

SGD 17.95

1 Piece(s) 9 Day(s) or more General ShapePad Screw FixedUrethane RubberStandardBlue10836M6 × 16

SGD 23.30

1 Piece(s) 9 Day(s) or more General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack401442M6 × 16

SGD 22.48

1 Piece(s) 9 Day(s) or more General ShapePad Screw FixedUrethane RubberStandardBlue401442M6 × 16

SGD 27.00

1 Piece(s) 9 Day(s) or more General ShapeInsertion TypeFluorine RubberStandardGray4422M3 × 0.54

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)