(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Bellows Type, VPA, One-touch Fitting Type (Part Numbers)

Vacuum Pad, Bellows Type, VPA, One-touch Fitting Type
  • On Sale Till 31/03/2025

Optimal for the transport of bags that contain vacuum packs and foodstuffs .* CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Supports extremely soft work with paper, vinyl, etc. and also has the same properties as a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Reduces the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with conventional solutions, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· For applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPA20BS-6J-S3

Small Holders Downsized From Existing Vacuum Pads To Save Space

Bellows-type vacuum pad: external appearance

Bellows-type vacuum pad: external appearance

Uses no copper-based metals, includes measures against low-concentration ozone
Pad material: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive NBR (low-resistance type), HNBR, EPDM
Pad size: Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm)
Screw size: Rp (G) 1/8

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMB--

Holder type (fixed type)

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Holder type (spring type)

Single-action Coupling (mm)Ø3, Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm)Ø3 × Ø2, Ø4 × Ø2.5, Ø6 × Ø4

Applicable size (coupling size)

Features

Ideal for transporting bags containing retort packs, food products, etc.

Ideal for transporting bags containing retort packs, food products, etc.

Small holders downsized from existing vacuum pad holders (A, B, C, D types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Note that nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.

Just attach a dedicated resin attachment to the bellows pad for work that is not suited to adsorption.
Optimal for glass transport, coating processes and molded part removal

Image after pad attachment

Image after pad attachment

Part Number
VPA20BS-6J-S3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

SGD 38.51

1 Piece(s) 10 Day(s) or more 10Standard / Holder Set[Silicon Rubber] Silicone RubberStandard[White] White201946.7M14-6Copper-free specification

Loading...

  1. 1

Basic Information

Pad Shape Bellows Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Fixed Type Vacuum Outlet Direction Top Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPA20BS-6J-S3 in the Vacuum Pad, Bellows Type, VPA, One-touch Fitting Type series.

Similar Part Numbers

Part Number
VPA10BSE-6J
VPA20BN-6J
VPA20BN6J
VPA20BS6J
VPA20BSE-6J
VPA30BN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

SGD 21.62

1 Piece(s) 9 Day(s) or more 10Standard / Holder Set[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack101642.1M12-6Standard Specifications

SGD 21.62

1 Piece(s) 11 Day(s) or more 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack201946.7M14-6Standard Specifications

SGD 21.72

1 Piece(s) 10 Day(s) -Standard / Holder Set / Ribbed[Nitrile Rubber] Nitrile RubberStandardBlack201946.7M14-6Standard Specifications

SGD 24.24

1 Piece(s) 10 Day(s) -Standard / Holder Set / Ribbed[Silicon Rubber] Silicone RubberStandard[White] White201946.7M14-6Standard Specifications

SGD 24.10

1 Piece(s) 9 Day(s) or more 10Standard / Holder Set[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack201946.7M14-6Standard Specifications

SGD 22.12

1 Piece(s) 11 Day(s) or more 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack302350.7M14-6Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)