(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover

Suction is possible even when the distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPD50-15BS-6B

Dimensions

Long Stroke Bellows Type VPD Barb Fitting Type with Cover
Long Stroke Bellows Type VPD Barb Fitting Type with Cover

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2L3EStroke
S
Spring force
(N)
Connection
config. code
VPD10-6B5-6B[7][8][11]10466.1-432018.564.0~7.1-M4
VPD10-10B5-6B[7][8]71.14825102.0~5.2
VPD10-15B5-6B[7][8]81.1532530152.0~5.9
VPD10-20B5-6B[7][8]97.1603437201.1~4.8
VPD15-6B5-6B[7][8][11]15466.1-432018.564.0~7.1-M4
VPD15-10B5-6B[7][8]71.14825102.0~5.2
VPD15-15B5-6B[7][8]81.1532530152.0~5.9
VPD15-20B5-6B[7][8]97.1603437201.1~4.8
VPD20-6B5-6B[7][8][11]20469.119462018.567.0~12.6-M6
VPD20-10B5-6B[7][8]75.15224.5103.3~10.0
VPD20-15B5-6B[7][8]85.1572529.5153.3~10.4
VPD20-20B5-6B[7][8]101.1643436.5202.0~8.7
VPD25-6B5-6B[7][8][11]25469.119462018.567.0~12.6-M6
VPD25-10B5-6B[7][8]75.15224.5103.3~10.0
VPD25-15B5-6B[7][8]85.1572529.5153.3~10.4
VPD25-20B5-6B[7][8]101.1643436.5202.0~8.7
VPD30-6B5-6B[7][8][11]30473.123502018.567.0~12.6-M6
VPD30-10B5-6B[7][8]79.15624.5103.3~10.0
VPD30-15B5-6B[7][8]89.1612529.5153.3~10.4
VPD30-20B5-6B[7][8]105.1683436.5202.0~8.7
VPD40-6B5-6B[11]40480.130572018.567.0~12.6-M6
VPD40-10B5-6B86.16324.5103.3~10.0
VPD40-15B5-6B96.1682529.5153.3~10.4
VPD40-20B5-6B112.1753436.5202.0~8.7
VPD50-6B5-6B[11]50482.132592018.567.0~12.6-M6
VPD50-10B5-6B88.16524.5103.3~10.0
VPD50-15B5-6B98.1702529.5153.3~10.4
VPD50-20B5-6B114.1773436.5202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPD50-15BS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

SGD 46.05

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White50323.3 to 10.41598.1With Cover-

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Material Rubber-based Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal
Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPD50-15BS-6B in the Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover series.

Similar Part Numbers

Part Number
VPD10-15BS-6B
VPD10-20BN-6B
VPD10-20BS-6B
VPD50-20BN-6B
VPD50-20BS-6B
VPD50-6BN-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

SGD 38.07

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White10162.0 to 5.91581.1With Cover-

SGD 37.13

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82097.1With Cover-

SGD 39.02

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White10161.1 to 4.82097.1With Cover-

SGD 43.25

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack50322.0 to 8.720114.1With Cover-

SGD 46.52

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White50322.0 to 8.720114.1With Cover-

SGD 43.61

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack50327.0 to 12.6682.1-No Swiveling

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)