(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Japanese Only
Part Number
Configured Part Number is shown.
VPC30-15BS-6J
Part Number |
---|
VPC30-15BS-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Type | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 46.07 | 1 Piece(s) | 9 Day(s) or more | 10 | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 3.3 to 10.4 | 15 | 91.1 | M14 | - | 6 | With Cover |
Loading...
Pad Shape | Bellows | Mounting Method | Pad Screw Fixed | Material | Rubber-based |
---|---|---|---|---|---|
Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top | Fall Prevention Valve | None |
Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPC30-15BS-6J in the Vacuum Pad, Long Stroke Bellows Type, VPC, One-touch Fitting Type with Cover series.
Part Number |
---|
VPC10-15BS-6J |
VPC10-20BN-6J |
VPC10-20BN6J |
VPC30-20BN-6J |
VPC30-20BS-6J |
VPC30-6BN-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Type | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 38.07 | 1 Piece(s) | 9 Day(s) or more | 10 | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 2.0 to 5.9 | 15 | 82.6 | M14 | - | 6 | With Cover | ||
SGD 37.13 | 1 Piece(s) | 4 Day(s) or more | 10 | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 1.1 to 4.8 | 20 | 98.6 | M14 | - | 6 | With Cover | ||
SGD 40.41 | 1 Piece(s) | Same day | - | Standard / Holder Set / Ribbed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 1.1~4.8 | 20 | 98.6 | M14 | - | 6 | With Cover | ||
SGD 48.41 | 1 Piece(s) | 9 Day(s) or more | 10 | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 2.0 to 8.7 | 20 | 107.1 | M14 | - | 6 | With Cover | ||
SGD 50.75 | 1 Piece(s) | 9 Day(s) or more | 10 | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 2.0 to 8.7 | 20 | 107.1 | M14 | - | 6 | With Cover | ||
SGD 36.06 | 1 Piece(s) | 9 Day(s) or more | 10 | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 7.0 to 12.6 | 6 | 75.1 | M14 | - | 6 | - |
How can we improve?
How can we improve?