(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Long Stroke Bellows Type, VPC, Barb Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Bellows Type, VPC, Barb Fitting Type with Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPC20-6BS-6B

Dimensions

Long Stroke Bellows Type VPC Barb Fitting Type with Cover
Long Stroke Bellows Type VPC Barb Fitting Type with Cover
Long Stroke Bellows Type VPC Barb Fitting Type with Cover

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2L3Stroke
S
Spring force
(N)
Connection
config. code
VPC10-6B5-6B[7][8][11]10464.1-342064.0~7.1-M4
VPC10-10B5-6B[7][8]68.638.5102.0~5.2
VPC10-15B5-6B[7][8]78.643.525152.0~5.9
VPC10-20B5-6B[7][8]94.650.534201.1~4.8
VPC15-6B5-6B[7][8][11]15464.1-342064.0~7.1
VPC15-10B5-6B[7][8]68.638.5102.0~5.2
VPC15-15B5-6B[7][8]78.643.525152.0~5.9
VPC15-20B5-6B[7][8]94.650.534201.1~4.8
VPC20-6B5-6B[7][8][11]20467.119.0372067.0~12.6-M6
VPC20-10B5-6B[7][8]73.14320103.3~10.0
VPC20-15B5-6B[7][8]83.14825153.3~10.4
VPC20-20B5-6B[7][8]99.15534202.0~8.7
VPC25-6B5-6B[7][8][11]25467.119.0372067.0~12.6
VPC25-10B5-6B[7][8]73.143103.3~10.0
VPC25-15B5-6B[7][8]83.14825153.3~10.4
VPC25-20B5-6B[7][8]99.15534202.0~8.7
VPC30-6B5-6B[11]30471.123.0412067.0~12.6-M6
VPC30-10B5-6B77.147103.3~10.0
VPC30-15B5-6B87.15225153.3~10.4
VPC30-20B5-6B103.15934202.0~8.7
VPC40-6B5-6B[11]40478.130.0482067.0~12.6
VPC40-10B5-6B84.154103.3~10.0
VPC40-15B5-6B94.15925153.3~10.4
VPC40-20B5-6B110.16634202.0~8.7
VPC50-6B5-6B[11]50480.132.0502067.0~12.6-M6
VPC50-10B5-6B86.156103.3~10.0
VPC50-15B5-6B96.16125153.3~10.4
VPC50-20B5-6B112.16834202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø6, ø8 mm ▷ 8 to 10 N·m, ø10 to ø30 mm ▷ 4.5 to 6 N·m

Part Number
VPC20-6BS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

SGD 34.55

1 Piece(s) 9 Day(s) or more 10[Silicon Rubber] Silicone RubberStandard[White] White20197.0 to 12.6667.1-No Swiveling

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Material Rubber-based Mounting Fitting Spring Type Vacuum Outlet Direction Top
Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC20-6BS-6B in the Vacuum Pad, Long Stroke Bellows Type, VPC, Barb Fitting Type with Cover series.

Similar Part Numbers

Part Number
VPC10-15BS-6B
VPC10-20BN-6B
VPC10-20BS-6B
VPC20-6BSE-6B
VPC30-10BN-6B
VPC30-10BS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

SGD 37.13

1 Piece(s) 9 Day(s) or more 10[Silicon Rubber] Silicone RubberStandard[White] White10162.0 to 5.91578.6With Cover-

SGD 36.18

1 Piece(s) 9 Day(s) or more 10[Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82094.6With Cover-

SGD 38.07

1 Piece(s) 9 Day(s) or more 10[Silicon Rubber] Silicone RubberStandard[White] White10161.1 to 4.82094.6With Cover-

SGD 34.55

1 Piece(s) 9 Day(s) or more 10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20197.0 to 12.6667.1-No Swiveling

SGD 38.07

1 Piece(s) 9 Day(s) or more 10[Nitrile Rubber] Nitrile RubberStandardBlack30233.3 to 10.01077.1With Cover-

SGD 40.42

1 Piece(s) 9 Day(s) or more 10[Silicon Rubber] Silicone RubberStandard[White] White30233.3 to 10.01077.1With Cover-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)