(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPD40-10RN-6J

Dimensions

Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover

Standard Table

Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2L3Tube End
C
E1E2Stroke
S
Spring Force
(N)
VPD3-3R[5]-4J[9]43404241310.916.512.530.9~1.9
VPD3-3R[5]-6J[9]611.718.4
VPD3-10R[5]-4J[9]455.63517.510.917.52110
VPD3-10R[5]-6J[9]611.718.9
VPD3-15R[5]-4J[9]466.64023.510.917.52615
VPD3-15R[5]-6J[9]611.718.9
VPD3-20R[5]-4J[9]476.64528.510.917.53120
VPD3-20R[5]-6J[9]611.718.9
VPD4-3R[5]-4J[9]4440241310.916.512.53
VPD4-3R[5]-6J[9]611.718.4
VPD4-10R[5]-4J[9]455.63517.510.917.52110
VPD4-10R[5]-6J[9]611.718.9
VPD4-15R[5]-4J[9]466.64023.510.917.52615
VPD4-15R[5]-6J[9]611.718.9
VPD4-20R[5]-4J[9]476.64528.510.917.53120
VPD4-20R[5]-6J[9]611.718.9
VPD6-3R[5]-4J[9]46417251310.916.51330.9~1.9
VPD6-3R[5]-6J[9]611.718.4
VPD6-10R[5]-4J456.135.517.510.918.52110
VPD6-10R[5]-6J611.719.9
VPD6-15R[5]-4J467.140.523.510.918.52615
VPD6-15R[5]-6J611.719.9
VPD6-20R[5]-4J477.145.528.510.918.53120
VPD6-20R[5]-6J611.719.9
VPD8-3R[5]-4J[9]4839.55.523.51310.916.5133
VPD8-3R[5]-6J[9]611.718.4
VPD8-10R[5]-4J454.63417.510.918.52110
VPD8-10R[5]-6J611.719.9
VPD8-15R[5]-4J465.63923.510.918.52615
VPD8-15R[5]-6J611.719.9
VPD8-20R[5]-4J475.64428.510.918.53120
VPD8-20R[5]-6J611.719.9
VPD10-6R[5]-4J[9]41058.18352010.918.618.564.0~7.1
VPD10-6R[5]-6J[9]611.719.9
VPD10-10R[5]-4J463.1402010.918.625102.0~5.2
VPD10-10R[5]-6J611.719.9
VPD10-15R[5]-4J473.1452510.918.630152.0~5.9
VPD10-15R[5]-6J611.719.9
VPD10-20R[5]-4J489.1523410.918.637201.1~4.8
VPD10-20R[5]-6J611.719.9
VPD15-6R(A)[5]-4J[9]41559.1(60.1)9(10)36(37)2010.918.618.564.0~7.1
VPD15-6R(A)[5]-6J[9]611.719.9
VPD15-10R(A)[5]-4J464.1(65.1)41(42)2010.918.625102.0~5.2
VPD15-10R(A)[5]-6J611.719.9
VPD15-15R(A)[5]-4J474.1(75.1)46(47)2510.918.630152.0~5.9
VPD15-15R(A)[5]-6J611.719.9
VPD15-20R(A)[5]-4J490.1(91.1)53(54)3410.918.637201.1~4.8
VPD15-20R(A)[5]-6J611.719.9
VPD20-6R(A)[5]-4J[9]42060.1(61.1)10(11)37(38)2010.918.618.567.0~12.6
VPD20-6R(A)[5]-6J[9]611.719.9
VPD20-10R(A)[5]-4J466.1(67.1)43(44)2010.918.624.5103.3~10.0
VPD20-10R(A)[5]-6J611.719.9
VPD20-15R(A)[5]-4J476.1(77.1)48(49)2510.918.629.5153.3~10.4
VPD20-15R(A)[5]-6J611.719.9
VPD20-20R(A)[5]-4J492.1(93.1)55(56)3410.918.636.5202.0~8.7
VPD20-20R(A)[5]-6J611.719.9
VPD25-6R(A)[5]-4J[9]42561.1(62.1)11(12)38(39)2010.918.618.567.0~12.6
VPD25-6R(A)[5]-6J[9]611.719.9
VPD25-10R(A)[5]-4J467.1(68.1)44(45)2010.918.624.5103.3~10.0
VPD25-10R(A)[5]-6J611.719.9
VPD25-15R(A)[5]-4J477.1(78.1)49(50)2510.918.629.5153.3~10.4
VPD25-15R(A)[5]-6J611.719.9
VPD25-20R(A)[5]-4J493.1(94.1)56(57)3410.918.636.5202.0~8.7
VPD25-20R(A)[5]-6J611.719.9
VPD30-6R(A)[5]-4J[9]43061.1(64.1)11(14)38(41)2010.918.618.567.0~12.6
VPD30-6R(A)[5]-6J[9]611.719.9
VPD30-10R(A)[5]-4J467.1(70.1)44(47)2010.918.624.5103.3~10.0
VPD30-10R(A)[5]-6J611.719.9
VPD30-15R(A)[5]-4J477.1(80.1)49(52)2510.918.629.5153.3~10.4
VPD30-15R(A)[5]-6J611.719.9
VPD30-20R(A)[5]-4J493.1(96.1)56(59)3410.918.636.5202.0~8.7
VPD30-20R(A)[5]-6J611.719.9
VPD40-6R(A)[5]-4J[9]44064.1(67.6)14(17.5)41(44.5)2010.918.618.567.0~12.6
VPD40-6R(A)[5]-6J[9]611.719.9
VPD40-10R(A)[5]-4J470.1(73.6)47(50.5)2010.918.624.5103.3~10.0
VPD40-10R(A)[5]-6J611.719.9
VPD40-15R(A)[5]-4J480.1(83.6)52(55.5)2510.918.629.5153.3~10.4
VPD40-15R(A)[5]-6J611.719.9
VPD40-20R(A)[5]-4J496.1(99.6)59(62.5)3410.918.636.5202.0~8.7
VPD40-20R(A)[5]-6J611.719.9
VPD50-6R(A)[5]-4J[9]45065.1(68.1)15(18)42(45)2010.918.618.567.0~12.6
VPD50-6R(A)[5]-6J[9]611.719.9
VPD50-10R(A)[5]-4J471.1(74.1)48(51)2010.918.624.5103.3~10.0
VPD50-10R(A)[5]-6J611.719.9
VPD50-15R(A)[5]-4J481.1(84.1)53(56)2510.918.629.5153.3~10.4
VPD50-15R(A)[5]-6J611.719.9
VPD50-20R(A)[5]-4J497.1(100.1)60(63)3410.918.636.5202.0~8.7
VPD50-20R(A)[5]-6J611.719.9
 
Model codeTube O.D.
øD
Pad O.D.
ød
Thread
M
BL1L2L3øPTube End
C
E1E2Hex.
H1
Hex.
H2
TStroke
S
Spring Force
(N)
VPD60-10R(A)[5]-4J460M22×194.6(101.6)18(25)65.6(72.6)262610.92230272261010.1~15.8
VPD60-10R(A)[5]-6J6262611.724
VPD80-10R(A)[5]-4J480M22×197(107)23(33)68(78)262610.92230272261010.1~15.8
VPD80-10R(A)[5]-6J6262611.724
VPD100-10R(A)[5]-4J4100M22×199(108)25(34)70(79)262610.92230272261010.1~15.8
VPD100-10R(A)[5]-6J6262611.724
VPD150-20R[5]-6J6150M30×2168.345112.1483517314236301020.114.0~25.5
VPD200-20R[5]-6J648351731

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
  • *Tightening torque of a pad holder fixing bulkhead nut is as below.
  • *Pad diameter: ø4 to ø8 ▷ 1.8 to 2.4 N·m, ø10 to ø50 ▷ 4.5 to 6 N·m, ø60 to ø100 ▷ 16 to 20 N·m, ø150 to ø200 ▷ 42 to 54 N·m
Part Number
VPD40-10RN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover Fall Prevention Valve

SGD 35.32

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack40143.3 to 10.01070.1M14-6With CoverNone

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Horizontal Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPD40-10RN-6J in the Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover series.

Similar Part Numbers

Part Number
VPD10-10RN-6J
VPD10-10RS-6J
VPD10-10RSE-6J
VPD40-10RS-6J
VPD40-10RSE-6J
VPD40-10RU-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover Fall Prevention Valve

SGD 34.40

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1082.0 to 5.21063.1M14-6With CoverNone

SGD 35.79

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1082.0 to 5.21063.1M14-6With CoverNone

SGD 35.79

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21063.1M14-6With CoverNone

SGD 37.65

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White40143.3 to 10.01070.1M14-6With CoverNone

SGD 43.70

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40143.3 to 10.01070.1M14-6With CoverNone

SGD 40.72

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue40143.3 to 10.01070.1M14-6With CoverNone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)