(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover

Suction is possible even when the distance between a pad and a workpiece is not fixed

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPC25-20RU-6J

Vacuum Pad, Long Stroke Standard Type: Specifications

Long stroke standard type: exterior appearance

Long stroke standard type: exterior appearance

VPC4-□R□ dimension drawing

VPC4-□R□ dimension drawing

VPC6, 8-□R□ dimension drawing

VPC6, 8-□R□ dimension drawing

VPC10-□R□ dimension drawing

VPC10-□R□ dimension drawing

VPC15 to 50-□R□ dimension drawing

VPC15 to 50-□R□ dimension drawing

 

Holder type
Spring type: Vacuum outlet upper / VPC, vacuum outlet horizontal / VPD

Applicable size (pad size)
Standard type
Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm),
Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm)

Applicable size (coupling size)
One-touch coupling: Ø4 (diameter 4 mm), Ø6 (diameter 6 mm)
Barb fitting (application tube diameter × internal diameter): Ø4 × Ø2.5 (external diameter 4 × internal diameter 2.5 mm), Ø6 × Ø4 (external diameter 6 × internal diameter 4 mm)

FormatPad External Diameter
Ød
BL1L2L3Stroke
S
String Power
(N)
VPC4-10R(5)4J457.242717.5100.6 to 1.7
VPC4-15R(5)4J68.23223.5150.4 to 1.7
VPC4-20R(5)4J78.23728.52003 to 1.8
VPC6-10R(5)4J656.7726.517.5100.8 to 2.7
VPC6-15R(5)4J67.731.523.5150.7 to 3.0
VPC6-20R(5)4J77.736.528.5200.9 to 3.4
VPC8-10R(5)4J855.25.52517.5100.8 to 2.7
VPC8-15R(5)4J66.23023.5150.7 to 3.0
VPC8-20R(5)4J76.23528.5200.9 to 3.4
VPC10-10R(5)6J1064.6830.520102.0 to 5.2
VPC10-15R(5)6J74.635.525152.0 to 5.9
VPC10-20R(5)6J90.642.534201.1 to 4.8
VPC15-10R(A)(5)6J1565.6(66.6)9(10)31.5(32.5)20102.0 to 5.2
VPC15-15R(A)(5)6J75.6(76.6)36.5(37.5)25152.0 to 5.9
VPC15-20R(A)(5)6J91.6(92.6)43.5(44.5)34201.1 to 4.8
VPC20-10R(A)(5)6J2068.1(69.1)10(11)34(35)20103.3 to 10.0
VPC20-15R(A)(5)6J78.1(79.1)39(40)25153.3 to 10.4
VPC20-20R(A)(5)6J94.1(95.1)46(47)34202.0 to 8.7
VPC25-10R(A)(5)6J2569.1(70.1)11(12)35(36)20103.3 to 10.0
VPC25-15R(A)(5)6J79.1(80.1)40(41)25153.3 to 10.4
VPC25-20R(A)(5)6J95.1(96.1)47(48)34202.0 to 8.7
VPC30-10R(A)(5)6J3069.1(72.1)11(14)35(38)20103.3 to 10.0
VPC30-15R(A)(5)6J79.1(82.1)40(43)25153.3 to 10.4
VPC30-20R(A)(5)6J95.1(98.1)47(50)34202.0 to 8.7
VPC40-10R(A)(5)6J4072.1(75.6)14(17.5)38(41.5)20103.3 to 10.0
VPC40-15R(A)(5)6J82.1(85.6)43(46.5)25153.3 to 10.4
VPC40-20R(A)(5)6J98.1(101.6)50(53.5)34202.0 to 8.7
VPC50-10R(A)(5)6J5073.1(76.1)15(18)39(42)20103.3 to 10.0
VPC50-15R(A)(5)6J83.1(86.1)44(47)25153.3 to 10.4
VPC50-20R(A)(5)6J99.1(102.1)51(54)34202.0 to 8.7

Units: mm

  • *The measurements in the brackets are those for deep pads.
  • *In the measurement table, pad rubber material is shown in the form (5). Refer to the catalog for information on pad rubber material.
  • *Tightening torque for pad holder partition mounting nuts is as follows.
  • Pad diameter: Ø4 to 8 (pad diameter 4 to 8 mm) ▷ 8 to 10 N/n, Ø10 to 0 (pad diameter 10 to 50 mm) ▷ 4.5 to 6 N/n
Part Number
VPC25-20RU-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

SGD 40.91

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue25112.0 to 8.72095.1M14-6Without Cover

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC25-20RU-6J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover series.

Similar Part Numbers

Part Number
VPC10-10RF-6J
VPC10-10RG-6J
VPC10-10RN-6J
VPC25-6AF-6J
VPC25-6AG-6J
VPC25-6AN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

SGD 42.11

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray1082.0 to 5.21064.6M14-6Without Cover

SGD 34.20

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1082.0 to 5.21064.6M14-6Without Cover

SGD 33.46

1 Piece(s) 10 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1082.0 to 5.21064.6M14-6Without Cover

SGD 44.12

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw FixedFluorine RubberStandardGray25127.0 to 12.6664.1M14-6-

SGD 31.74

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray25127.0 to 12.6664.1M14-6-

SGD 30.99

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack25127.0 to 12.6664.1M14-6-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)