(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover

*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The vacuum pad can adhere to the material even if the distance between them varies.
· A wide range of pad sizes, pad materials, and holder shapes are available.

PDF

Japanese Only

Dimension

Long Stroke Standard Type VPC Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC20-20R(A)[5]-4B2.52067.1(68.1)10(11)48(49)201.5~4.9-M6
VPOC20-20R(A)[5]-6B4
VPOC20-30R(A)[5]-4B2.580.1(81.1)61(62)301.1~4.8
VPOC20-30R(A)[5]-6B4
VPOC20-40R(A)[5]-4B2.593.1(94.1)74(75)401.0~4.5
VPOC20-40R(A)[5]-6B4
VPOC20-50R(A)[5]-4B2.5106.1(107.1)87(88)500.9~4.5
VPOC20-50R(A)[5]-6B4
VPOC25-20R(A)[5]-4B2.52568.1(69.1)11(12)49(50)201.5~4.9
VPOC25-20R(A)[5]-6B4
VPOC25-30R(A)[5]-4B2.581.1(82.1)62(63)301.1~4.8
VPOC25-30R(A)[5]-6B4
VPOC25-40R(A)[5]-4B2.594.1(95.1)75(76)401.0~4.5
VPOC25-40R(A)[5]-6B4
VPOC25-50R(A)[5]-4B2.5107.1(108.1)88(89)500.9~4.5
VPOC25-50R(A)[5]-6B4
VPOC30-20R(A)[5]-4B2.53068.1(71.1)11(14)49(52)201.5~4.9
VPOC30-20R(A)[5]-6B4
VPOC30-30R(A)[5]-4B2.581.1(84.1)62(65)301.1~4.8
VPOC30-30R(A)[5]-6B4
VPOC30-40R(A)[5]-4B2.594.1(97.1)75(78)401.0~4.5
VPOC30-40R(A)[5]-6B4
VPOC30-50R(A)[5]-4B2.5107.1(110.1)88(91)500.9~4.5
VPOC30-50R(A)[5]-6B4
VPOC40-20R(A)[5]-4B2.54071.1(74.6)14(17.5)52(55.5)201.5~4.9
VPOC40-20R(A)[5]-6B4
VPOC40-30R(A)[5]-4B2.584.1(87.6)65(68.5)301.1~4.8
VPOC40-30R(A)[5]-6B4
VPOC40-40R(A)[5]-4B2.597.1(100.6)78(81.5)401.0~4.5
VPOC40-40R(A)[5]-6B4
VPOC40-50R(A)[5]-4B2.5110.1(113.6)91(94.5)500.9~4.5
VPOC40-50R(A)[5]-6B4
VPOC50-20R(A)[5]-4B2.55072.1(75.1)15(18)53(56)201.5~4.9
VPOC50-20R(A)[5]-6B4
VPOC50-30R(A)[5]-4B2.585.1(88.1)66(69)301.1~4.8
VPOC50-30R(A)[5]-6B4
VPOC50-40R(A)[5]-4B2.598.1(101.1)79(82)401.0~4.5
VPOC50-40R(A)[5]-6B4
VPOC50-50R(A)[5]-4B2.5111.1(114.1)92(95)500.9~4.5
VPOC50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code.
  • *Tightening torque of a pad holder fixing bulkhead nut: 4.5~6 N·m.
Part Number
VPOC20-20AF-6B
VPOC20-20AG-6B
VPOC20-20AS-6B
VPOC20-20RF-6B
VPOC20-20RG-6B
VPOC20-20RN-6B
VPOC20-20RS-6B
VPOC20-20RSE-6B
VPOC20-20RU-6B
VPOC20-30AG-6B
VPOC20-30AN-6B
VPOC20-30AS-6B
VPOC20-30RF-6B
VPOC20-30RG-6B
VPOC20-30RN-6B
VPOC20-30RS-6B
VPOC20-30RSE-6B
VPOC20-30RU-6B
VPOC20-40AG-6B
VPOC20-40RF-6B
VPOC20-40RG-6B
VPOC20-40RN-6B
VPOC20-40RS-6B
VPOC20-40RSE-6B
VPOC20-40RU-6B
VPOC20-50AG-6B
VPOC20-50RF-6B
VPOC20-50RG-6B
VPOC20-50RN-6B
VPOC20-50RS-6B
VPOC20-50RSE-6B
VPOC20-50RU-6B
VPOC25-20AG-6B
VPOC25-20RF-6B
VPOC25-20RG-6B
VPOC25-20RN-6B
VPOC25-20RS-6B
VPOC25-20RSE-6B
VPOC25-20RU-6B
VPOC25-30AG-6B
VPOC25-30RF-6B
VPOC25-30RG-6B
VPOC25-30RN-6B
VPOC25-30RS-6B
VPOC25-30RSE-6B
VPOC25-30RU-6B
VPOC25-40AG-6B
VPOC25-40RF-6B
VPOC25-40RG-6B
VPOC25-40RN-6B
VPOC25-40RS-6B
VPOC25-40RSE-6B
VPOC25-40RU-6B
VPOC25-50AG-6B
VPOC25-50RF-6B
VPOC25-50RG-6B
VPOC25-50RN-6B
VPOC25-50RS-6B
VPOC25-50RSE-6B
VPOC25-50RU-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

SGD 43.65

1 Piece(s) 9 Day(s) or more -Deep TypeFluorine RubberStandardGray20111.5 to 4.92068.2

SGD 34.19

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray20111.5 to 4.92068.2

SGD 34.84

1 Piece(s) 9 Day(s) or more -Deep Type[Silicon Rubber] Silicone RubberStandard[White] White20111.5 to 4.92068.2

SGD 43.65

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray20101.5 to 4.92067.2

SGD 34.19

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92067.2

SGD 33.43

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92067.2

SGD 34.84

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.5 to 4.92067.2

SGD 35.29

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20101.5 to 4.92067.2

SGD 38.08

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue20101.5 to 4.92067.2

SGD 36.97

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray20111.1 to 4.83081.2

SGD 36.24

1 Piece(s) 9 Day(s) or more -Deep Type[Nitrile Rubber] Nitrile RubberStandardBlack20111.1 to 4.83081.2

SGD 37.62

1 Piece(s) 9 Day(s) or more -Deep Type[Silicon Rubber] Silicone RubberStandard[White] White20111.1 to 4.83081.2

SGD 46.45

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray20101.1 to 4.83080.2

SGD 36.97

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.1 to 4.83080.2

SGD 36.24

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.1 to 4.83080.2

SGD 37.62

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.1 to 4.83080.2

SGD 38.08

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20101.1 to 4.83080.2

SGD 40.88

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue20101.1 to 4.83080.2

SGD 39.76

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray20111.0 to 4.54094.2

SGD 49.24

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray20101.0 to 4.54093.2

SGD 39.76

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.0 to 4.54093.2

SGD 39.02

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.0 to 4.54093.2

SGD 40.42

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.0 to 4.54093.2

SGD 40.88

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20101.0 to 4.54093.2

SGD 43.65

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue20101.0 to 4.54093.2

SGD 42.55

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray20110.9 to 4.550107.2

SGD 52.02

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray20100.9 to 4.550106.2

SGD 42.55

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray20100.9 to 4.550106.2

SGD 41.81

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20100.9 to 4.550106.2

SGD 43.20

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White20100.9 to 4.550106.2

SGD 43.65

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20100.9 to 4.550106.2

SGD 46.45

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue20100.9 to 4.550106.2

SGD 34.19

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray25121.5 to 4.92069.2

SGD 43.65

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray25111.5 to 4.92068.2

SGD 34.19

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray25111.5 to 4.92068.2

SGD 33.43

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25111.5 to 4.92068.2

SGD 34.84

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White25111.5 to 4.92068.2

SGD 35.76

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25111.5 to 4.92068.2

SGD 38.08

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue25111.5 to 4.92068.2

SGD 36.97

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray25121.1 to 4.83082.2

SGD 46.45

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray25111.1 to 4.83081.2

SGD 36.97

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray25111.1 to 4.83081.2

SGD 36.24

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25111.1 to 4.83081.2

SGD 37.62

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White25111.1 to 4.83081.2

SGD 38.55

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25111.1 to 4.83081.2

SGD 40.88

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue25111.1 to 4.83081.2

SGD 39.76

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray25121.0 to 4.54095.2

SGD 49.24

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray25111.0 to 4.54094.2

SGD 39.76

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray25111.0 to 4.54094.2

SGD 39.02

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25111.0 to 4.54094.2

SGD 40.42

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White25111.0 to 4.54094.2

SGD 41.34

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25111.0 to 4.54094.2

SGD 43.65

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue25111.0 to 4.54094.2

SGD 42.55

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray25120.9 to 4.550108.2

SGD 52.02

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray25110.9 to 4.550107.2

SGD 42.55

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray25110.9 to 4.550107.2

SGD 41.81

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25110.9 to 4.550107.2

SGD 43.20

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White25110.9 to 4.550107.2

SGD 44.12

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25110.9 to 4.550107.2

SGD 46.45

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue25110.9 to 4.550107.2

Loading...

Basic Information

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)