(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Equipment, Vacuum Pad, Pad Rubber, KPP Series

Vacuum Equipment, Vacuum Pad, Pad Rubber, KPP Series

Wide range of pad materials. *The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

KPP-10-S

 
Part Number
KPP-10-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.91

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Pad Type Standard / Pad Unit Pad Shape Economy Mounting Method Insertion Type
Rubber Group Material Silicon Rubber Environment Standard / Cold Resistance / Heat Resistant Material Rubber-based
Color White Operating Temperature Range(°C) -30::200 Outer Diameter d(φ) 10
Height L1(mm) 8

Please check the type/dimensions/specifications of the part KPP-10-S in the Vacuum Equipment, Vacuum Pad, Pad Rubber, KPP Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)