(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluororesin BT Tube

Fluororesin BT Tube

Small bending radius. Break resistant even if bent at a sharp angle. Resists crushing. You can check for presence of fluid inside.

PDF

Part Number

Configured Part Number is shown.

F-9003-BT-4A-30

 
Part Number
F-9003-BT-4A-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 362.78

1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Outer Dia. D(Ø) 4
O.D. [Distinction] ~4 Inner Dia. d(Ø) 2 Material Fluororesin
I.D. [Distinction] ~2 Applicable Fluid Water / Chemical / General Hydraulic Oil / Heat-transfer Oil Operating Environment Corrosion Resistant
Color Transparency Number of Core(Core) 1 Material, Fluororesin PTFE
Minimum Bending Radius(mm) 10 Operating Temperature Range (when using air)(°C) -40::260 Length M(m) 30
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part F-9003-BT-4A-30 in the Fluororesin BT Tube series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)