(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fittings, UTF Series【5 Pieces Per Package】

Auxiliary Equipment TAC Fittings, UTF Series

A small fitting series for supporting different types of small equipment. These small fittings are available in abundant design variations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UTF
UTF3.2
UTF3.2-M3
UTF4
UTF4-M3
UTF5
UTF6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipConnection Types Screw <=> Screw Multipoint Shape Screw <=> Tube Multipoint Connection Shape Nominal of Thread Tube Outer Dia.
(Ø)
Screw Pitch
(mm)

SGD 2.00

5 Pieces Per Package

1 Pack(s) 13 Day(s) or more Screw⇔Screw Branch Connection[Universal Tees] Universal Tee-M5-0.8

SGD 18.71

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more Screw⇔Tube Branch Connection-Universal Tee (Barbed Fitting)M53.20.8

SGD 24.66

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more Screw⇔Tube Branch Connection-Universal Tee (Barbed Fitting)M33.20.5

SGD 18.71

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more Screw⇔Tube Branch Connection-Universal Tee (Barbed Fitting)M540.8

SGD 23.64

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more Screw⇔Tube Branch Connection-Universal Tee (Barbed Fitting)M340.5

SGD 18.71

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more Screw⇔Tube Branch Connection-Universal Tee (Barbed Fitting)M550.8

SGD 2.00

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more Screw⇔Tube Branch Connection-Universal Tee (Barbed Fitting)M560.8

Loading...

  1. 1

Basic Information

Material Brass Surface Treatment Nickel plating Screw Types M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)