(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fittings, UER U Series【5 Pieces Per Package】 (UER2BU-HN)

Auxiliary Equipment TAC Fittings, UER U Series UER2BU-HN

A small fitting series for supporting different types of small equipment. These small fittings are available in abundant design variations.

PDF

Drawing

Dimensional drawing of UER2BU

Dimensional drawing

Development story

 

It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.

Part Number
UER2BU-HN
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread Holder Screw Pitch
(mm)

SGD 66.81

5 Pieces Per Package

1 Pack(s) 15 Day(s) or more M5None0.8

Loading...

  1. 1
 

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Elbow Material Stainless Steel
Surface Treatment No Screw Types M Tube Outer Dia.(Ø) 1.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)