(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting CF Series【1-10 Pieces Per Package】

Auxiliary Equipment TAC Fitting CF Series

Compact series of fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.

PDF

Drawing

Dimensional drawing of CF

Product Specifications

External appearance of CF piping connection diameter: M5 × 0.8 (female thread), effective cross-sectional area: 7.8 mm^2, operating temperature range: 0 to 60°C, material: Brass (nickel plating), weight: 1.75 g

External appearance

Piping connection diameter: M5 × 0.8 (Female thread)
Effective cross-sectional area: 7.8 mm^2
Operating temperature range: 0 to +60°C
Materials: Brass (Nickel plating)
Weight: 1.75 g

Development story

 

It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.

Part Number
CF
CF-M3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread NCU Specifications Screw Pitch
(mm)

SGD 2.12

1 Piece(s) 4 Day(s) or more M5-0.8

SGD 14.00

10 Pieces Per Package

1 Pack(s) 15 Day(s) or more M3None0.5

Loading...

  1. 1
 

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Coupling Material Brass
Surface Treatment Nickel plating Screw Types M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)