(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting BF N Series【10 Pieces Per Package】

Auxiliary Equipment TAC Fitting BF N Series

Compact series of fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

 
Part Number
BF3.2N
BF4N-01
BF4N-SUS
BF5N
BF5N-SUS
BF6N
BF6N-01
BF6N-SUS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Screw Types Nominal of Thread Tube Outer Dia.
(Ø)
SUS Specifications Screw Pitch
(mm)

SGD 12.74

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more BrassNickel platingMM53.2-0.8

SGD 17.83

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more BrassNickel platingR1/84--

SGD 30.54

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Stainless SteelNoMM54SUS Specifications0.8

SGD 12.74

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more BrassNickel platingMM55-0.8

SGD 30.41

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Stainless SteelNoMM55SUS Specifications0.8

SGD 12.83

10 Pieces Per Package

1 Pack(s) 13 Day(s) or more BrassNickel platingMM56-0.8

SGD 17.83

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more BrassNickel platingR1/86--

SGD 30.49

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Stainless SteelNoMM56SUS Specifications0.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Straight(Clamp Fitting)

Frequently asked question (FAQ)

Question: Is there a recommended tube?
Answer: Nylon tube for TAC fitting is recommended.
Question: What is the approximate screw tightening torque?
Answer: The recommended tightening torque is M3: 0.7 N⋅m and M5: 1.5 to 1.9 N⋅m.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)