(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cylinder Switch, M Series (Part Numbers)

Cylinder Switch, M Series

Applicable Cylinders: SCP*2/RV*/SRL3/SRG3/SRT3/SRG3

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SW-M0H

 
Part Number
SW-M0H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current

SGD 31.95

1 Piece(s) 4 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight-No10.2ContactingDC12/24V5mA~50mA

Loading...

  1. 1

Basic Information

Type Main Body Connection Method Cabtyre Code Application Standard
Type of Lead Wire Oil Resistance

Please check the type/dimensions/specifications of the part SW-M0H in the Cylinder Switch, M Series series.

Similar Part Numbers

Part Number
SW-M0H5
SW-M0V
SW-M0V3
SW-M2H
SW-M2H3
SW-M2V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current

SGD 40.97

1 Piece(s) 4 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight-No50.2ContactingDC12/24V5mA~50mA

SGD 31.95

1 Piece(s) 4 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-Shaped-No10.2ContactingDC12/24V5mA~50mA

SGD 36.36

1 Piece(s) 7 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-Shaped-No30.2ContactingDC12/24V5mA~50mA

SGD 47.68

1 Piece(s) 4 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight-No10.2No ContactDC10 to 30V5mA~30mA

SGD 52.08

1 Piece(s) 18 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight-No30.2No ContactDC10 to 30V5mA~30mA

SGD 48.29

1 Piece(s) 4 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoL-Shaped-No10.2No ContactDC10 to 30V5mA~30mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)