(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel) (Part Numbers)

Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel)

A swivel caster with an anti-static urethane wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

[Features]
· A rubber tire with elasticity and does not damage floors.
· In addition, it has the same level of oil resistance, abrasion resistance, and aging resistance as common rubber wheels.
· Powders and liquid substances are used to provide electrostatic performance, meaning that there are no grounding irregularities.

PDF

Japanese Only

Part Number
STM-75VUE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

SGD 55.82

1 Piece(s) 11 Day(s) or more 1010080.01~140.00120Round hole636381817532Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities68-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Wheel Material Anti-static urethane Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available

Please check the type/dimensions/specifications of the part STM-75VUE in the Anti-Static Caster, STM Series, Freely Swiveling (Includes Anti-Static Urethane Wheel) series.

Frequently asked question (FAQ)

Question: Will the product break if used beyond the allowable load?
Answer: The allowable load is listed with consideration for the safety factor. Please use within the allowable load with attention to the road surface, operating speed, and eccentric load.

Similar Part Numbers

Part Number
STM-100VUE
STM-130VUE
STM-150VUE
STM-200VUE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

SGD 63.59

1 Piece(s) 11 Day(s) or more 10144140.01~220.00170Slotted Holes70(73)70(73)959510032Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment8870-70, 71-71, 72-72, 73-73

SGD 108.69

1 Piece(s) 11 Day(s) or more 10177220.01~320.00260Slotted Holes79(82)79(82)10510513038Factory facilities / Distribution/Hand Truck/Pallet10879-79, 80-80, 81-81, 82-82

SGD 114.91

1 Piece(s) 11 Day(s) or more 10198220.01~320.00300Slotted Holes87(93)87(93)12012015042Factory facilities / Distribution/Hand Truck/Pallet12487-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

SGD 233.61

1 Piece(s) 9 Day(s) or more 10250320.01~485.00370Slotted Holes105(115)105(115)14014020042Factory facilities / Distribution/Hand Truck/Pallet163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)