(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Static Caster STM Series Swivel (OCTRON Urethane Wheel) (Part Numbers)

Anti-Static Caster STM Series Swivel (OCTRON Urethane Wheel)

A swivel caster with an OCTRON urethane (anti-static) wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STM-100VUO

Part Number
STM-100VUO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

SGD 123.86

1 Piece(s) 9 Day(s) or more 1014480.01~140.00100Slotted Holes70(73)70(73)959510032Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities8870-70, 71-71, 72-72, 73-73

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Wheel Material OCTRON urethane (antistatic) Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)