(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) (Part Numbers)

General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2)

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STC-100NBS-2

Part Number
STC-100NBS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper Stopper Type

SGD 34.85

1 Piece(s) 9 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteSlotted Holes68(71)68(71)9090100299868-68, 69-69, 70-70, 71-71Available-S-2

Loading...

  1. 1

Basic Information

Stopper (Detail) With Rotation Stopper Fitting Material Steel Load Category Medium Load

Please check the type/dimensions/specifications of the part STC-100NBS-2 in the General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) series.

Similar Part Numbers

Part Number
STC-100NHS-2
STC-100PHS-2
STC-100TRS-2
STC-100VNS-2
STC-100VSS-2
STC-125CBCS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper Stopper Type

SGD 20.57

1 Piece(s) 11 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71NoAvailableS-2

SGD 47.93

1 Piece(s) 9 Day(s) or more 1013080.01~140.00120PhenolSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

SGD 28.17

1 Piece(s) 9 Day(s) or more 1013080.01~140.00100ElastomerSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71Available-S-2

SGD 29.56

1 Piece(s) 7 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71No-S-2

SGD 21.14

1 Piece(s) 7 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberSlotted Holes68(71)68(71)9090100329868-68, 69-69, 70-70, 71-71AvailableAvailableS-2

SGD 24.83

1 Piece(s) 7 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] RubberSlotted Holes75(80)75(80)1021021253811875-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableAvailableS-2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)