(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Use Caster SSC Series With Swivel Stopper (Part Numbers)

General Use Caster SSC Series With Swivel Stopper

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SSC-125CNCS-2-M20

Part Number
SSC-125CNCS-2-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

SGD 43.07

1 Piece(s) 16 Day(s) or more 10168140.01~220.00150[Synthetic Rubber] RubberNo[M20] M20XP2.512538Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift118NoS-2

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SSC-125CNCS-2-M20 in the General Use Caster SSC Series With Swivel Stopper series.

Similar Part Numbers

Part Number
SSC-100NBS-2-M20
SSC-100VNS-2-M20
SSC-125CBCS-2-M20
SSC-125NBNS-2-M20
SSC-150CBCS-2-M20
SSC-150CNCS-2-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

SGD 37.38

1 Piece(s) 7 Day(s) or more 1013480.01~140.00120[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.510029Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment98AvailableS-2

SGD 27.39

1 Piece(s) 7 Day(s) or more 1013480.01~140.00120[Synthetic Rubber] RubberNo[M20] M20XP2.510032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment98NoS-2

SGD 47.13

1 Piece(s) 7 Day(s) or more 10168140.01~220.00150[Synthetic Rubber] RubberNo[M20] M20XP2.512538Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture118AvailableS-2

SGD 51.49

1 Piece(s) 7 Day(s) or more 10168140.01~220.00150[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.512535Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture118AvailableS-2

SGD 54.99

1 Piece(s) 7 Day(s) or more 10194140.01~220.00160[Synthetic Rubber] RubberNo[M20] M20XP2.515040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture122AvailableS-2

SGD 49.19

1 Piece(s) 9 Day(s) or more 10194140.01~220.00160[Synthetic Rubber] RubberNo[M20] M20XP2.515040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture122NoS-2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)