(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Use Caster SEL Series With Swivel Stopper (Part Numbers)

General Use Caster SEL Series With Swivel Stopper

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-1 and S-2 are stoppers that stop the rotation of the wheel.
· The hardware is bright chromate plated.
· The only screw dimensions of SEL100TB/SEL100TBS-2 are M12 × P 1.75. (with B) is a wheel with bearing

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SEL-65RLS-1-UNF1/2

Part Number
SEL-65RLS-1-UNF1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

SGD 7.90

1 Piece(s) 9 Day(s) or more 1084~35.0035[Synthetic Rubber] RubberNo[UNF1/2] M12 × P1.756520Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities70NoS-1

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Light Load

Please check the type/dimensions/specifications of the part SEL-65RLS-1-UNF1/2 in the General Use Caster SEL Series With Swivel Stopper series.

Similar Part Numbers

Part Number
SEL-100RLS-2-UNF1/2
SEL-100TPS-2-M12
SEL-100TPS-2-UNF1/2
SEL-65TPS-1-UNF1/2
SEL-75NTCS-2-M12
SEL-75NTCS-2-UNF1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

SGD 14.12

1 Piece(s) 9 Day(s) or more 1012335.01~80.0050[Synthetic Rubber] RubberNo[UNF1/2] M12 × P1.7510025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

SGD 22.32

1 Piece(s) 7 Day(s) or more 1012335.01~80.0060ElastomerNo[M12(P1.75)] M16XP2.010027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

SGD 22.32

1 Piece(s) 9 Day(s) or more 1012335.01~80.0060ElastomerNo[UNF1/2] M12 × P1.7510027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

SGD 14.05

1 Piece(s) 9 Day(s) or more 108435.01~80.0040ElastomerNo[UNF1/2] M12 × P1.756521Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment70NoS-1

SGD 18.80

1 Piece(s) 7 Day(s) or more 109635.01~80.0040ElastomerNo[M12(P1.75)] M16XP2.07520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment76AvailableS-2

SGD 18.80

1 Piece(s) 9 Day(s) or more 109635.01~80.0040ElastomerNo[UNF1/2] M12 × P1.757520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment76AvailableS-2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)