(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

General Purpose Casters - KD Series, Fixed (Part Numbers)

General Purpose Casters - KD Series, Fixed

A fixed caster.

[Features]
· 40 mm to 50 mm hardware are bright chromate plated, and 65 mm and 75 mm hardware are chrome-plated.
· The KD type and TE type can be used together since their mounting heights are the same.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KD-40TP

Part Number
KD-40TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

SGD 3.43

1 Piece(s) 9 Day(s) or more 1056~35.0030ElastomerNo4525554018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Plate Width W(mm) 40 Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part KD-40TP in the General Purpose Casters - KD Series, Fixed series.

Similar Part Numbers

Part Number
KD-40NM
KD-40RM
KD-50NM
KD-50RM
KD-50TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

SGD 2.98

1 Piece(s) 7 Day(s) or more 1056~35.0030[Nylon] Nylon, WhiteOil Resistance4525554018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

SGD 2.94

1 Piece(s) 9 Day(s) or more 1056~35.0030[Synthetic Rubber] RubberNo4525554018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

SGD 3.58

1 Piece(s) 7 Day(s) or more 106535.01~80.0040[Nylon] Nylon, WhiteOil Resistance4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment

SGD 3.58

1 Piece(s) 7 Day(s) or more 1065~35.0035[Synthetic Rubber] RubberNo4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment

SGD 4.38

1 Piece(s) 9 Day(s) or more 1065~35.0035ElastomerNo4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)