(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Caster, SU-TEL Series, Independent (Part Numbers)

Stainless Steel Caster, SU-TEL Series, Independent

[Features]
· A stainless steel-made swivel caster.
· An industry standard that is highly compatible regardless of the manufacturer.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SU-TEL-75NL

Part Number
SU-TEL-75NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

SGD 17.92

1 Piece(s) 70 Day(s) or more 109235.01~80.0050[Nylon] Nylon, WhiteOil Resistance56287042752070

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part SU-TEL-75NL in the Stainless Steel Caster, SU-TEL Series, Independent series.

Similar Part Numbers

Part Number
SU-TEL-100RL
SU-TEL-100TP
SU-TEL-100UM
SU-TEL-65NL
SU-TEL-65RL
SU-TEL-75RL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

SGD 34.56

1 Piece(s) 7 Day(s) or more 1012235.01~80.0050[Synthetic Rubber] RubberNo8240100581002587

SGD 38.47

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060ElastomerNo8240100581002587

SGD 37.75

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060[Urethane] UrethaneOil Resistance8240100581002587

SGD 16.76

1 Piece(s) 9 Day(s) or more 108035.01~80.0040[Nylon] Nylon, WhiteOil Resistance56287042652060

SGD 17.24

1 Piece(s) 9 Day(s) or more 1080~35.0035[Synthetic Rubber] RubberNo56287042652060

SGD 18.43

1 Piece(s) 9 Day(s) or more 109235.01~80.0040[Synthetic Rubber] RubberNo56287042752070

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)