(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Caster SU-KEL Series Fixed (Part Numbers)

Stainless Steel Caster SU-KEL Series Fixed

A fixed caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SU-KEL-65TP

Part Number
SU-KEL-65TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 14.02

1 Piece(s) 9 Day(s) or more 108035.01~80.0040ElastomerNo562870426521

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part SU-KEL-65TP in the Stainless Steel Caster SU-KEL Series Fixed series.

Similar Part Numbers

Part Number
SU-KEL-100TP
SU-KEL-100UM
SU-KEL-65NL
SU-KEL-65RL
SU-KEL-75NL
SU-KEL-75RL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 31.00

1 Piece(s) 12 Day(s) or more 1012235.01~80.0060ElastomerNo82401006110027

SGD 29.09

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060[Urethane] UrethaneOil Resistance82401005810025

SGD 10.66

1 Piece(s) 9 Day(s) or more 108035.01~80.0040[Nylon] Nylon, WhiteOil Resistance562870426520

SGD 11.14

1 Piece(s) 9 Day(s) or more 1080~35.0035[Synthetic Rubber] RubberNo562870426520

SGD 12.14

1 Piece(s) 9 Day(s) or more 109235.01~80.0050[Nylon] Nylon, WhiteOil Resistance562870427520

SGD 12.58

1 Piece(s) 9 Day(s) or more 109235.01~80.0040[Synthetic Rubber] RubberNo562870427520

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)