(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bevel Gear, Straight (Part Numbers)

Bevel Gear, Straight

Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy. Module size m0.5 to m5.0.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B1.5S36#10H

Part Number
B1.5S36#10H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

SGD 45.70

1 Piece(s) 8 Day(s) 101.5362SteelHigh frequencyKeyway + Tap9.810Class 4H82-M43×1.4Finished productS45C18.54

Loading...

  1. 1

Basic Information

Shape Straight Ground Tooth No Surface Treatment No

Please check the type/dimensions/specifications of the part B1.5S36#10H in the Bevel Gear, Straight series.

Similar Part Numbers

Part Number
B1.5S18#10H
B1.5S18-8
B1.5S18-8-P-10
B1.5S36-10
B1.5S36-10-P-12
B1.5S36-10H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

SGD 24.02

1 Piece(s) 4 Day(s) or more 101.5182SteelHigh frequencyKeyway + Tap9.810Class 4H82-M43×1.4Finished productS45C22.96

SGD 17.47

1 Piece(s) 4 Day(s) or more 101.5182SteelNoRound hole9.88Class 3H7NoNoPilot Hole ProductS45C12.5

SGD 28.69

1 Piece(s) 13 Day(s) or more 101.5182SteelNoRound hole+tap9.810Class 4H7--Finished productS45C12.5

SGD 32.92

1 Piece(s) 4 Day(s) or more 101.5362SteelNoRound hole9.810Class 3H7NoNoPilot Hole ProductS45C10

SGD 44.13

1 Piece(s) 13 Day(s) or more 101.5362SteelNoRound hole+tap9.812Class 4H7--Finished productS45C10

SGD 35.94

1 Piece(s) 6 Day(s) or more 101.5362SteelHigh frequencyRound hole9.810Class 4H8NoNoPilot Hole ProductS45C10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)