(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral bevel gear (Part Numbers)

Spiral bevel gear

JIS B 1704 grade 3 spiral bevel gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. Gear ratio 1: 2, 1: 3. High-strength, induction hardened teeth products also (JIS grade 4) also available.
Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B2S45R-14-P-30

Part Number
B2S45R-14-P-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

SGD 80.68

1 Piece(s) 13 Day(s) or more 102453NoRound hole+tap13.430Class 4H7Right--Finished product16

Loading...

  1. 1

Basic Information

Shape Spiral Material Steel Ground Tooth No
Surface Treatment No Bending angle(deg) 35 Material (Details) S45C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)