(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16) (Part Numbers)

X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)

Click this image to zoom it.

Move the mouse over the image to zoom

  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)

In black. Suitable for applications where light reflections are to be avoided.

[Features]
· Thin structure with the guide and the main body integrated.
· High rigidity and high precision are achieved through the use of stainless steel for the main body and a Gothic arc groove for the guide.
· A variety of sizes, surface treatments, and optional specifications are selectable.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSB16-25CFP-L

Part Number
BSB16-25CFP-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 532.25

1 Piece(s) 14 Day(s) or more 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1SideStandardStandard-Knob Operation0.25mmVacuum Grease:Fomblin

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Low Temperature Black Chrome Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 3
Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSB16-25CFP-L in the X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16) series.

Similar Part Numbers

Part Number
BSB16-25AFH
BSB16-25AFH-J
BSB16-25AFH-L
BSB16-25CR
BSB16-25CR-J
BSB16-25CR-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 337.32

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmStandard Grease

SGD 368.76

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF

SGD 525.96

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin

SGD 315.00

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mmMicrometer Head1~15252539.2±3.212301.91.11.1SideStandardRight and LeftStandard-0.5mmStandard Grease

SGD 431.63

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mmMicrometer Head1~15252539.2±3.212301.91.11.1SideStandardRight and LeftStandard-0.5mmClean Grease:AFF

SGD 588.83

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mmMicrometer Head1~15252539.2±3.212301.91.11.1SideStandardRight and LeftStandard-0.5mmVacuum Grease:Fomblin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)