(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dovetail Type Stage XYZ Axis (Part Numbers)

Dovetail Type Stage XYZ Axis

An XYZ-axis stage with integrated X axis (feed screw) and Z axis (rack & pinion). Each axis has a different installation surface size, axis movement amount, and operation direction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B09-27

Part Number
B09-27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle

SGD 697.31

1 Piece(s) 7 Day(s) or more 10~25~25~ ±10mm40.1~5025259.8±5±51050StandardSingle Handle

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Load Capacity (Range Selectable)(N) 5~30 Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm
Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Feeding Method Rack & Pinion feed screw complex type Table Material Brass
Table Surface Treatment Black Oxide Coating Travel Guide Dovetail Slide Through Hole (Table Center Hole) No
Clamp Standard Feed method (feed screw type) Knob Operation Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B09-27 in the Dovetail Type Stage XYZ Axis series.

Similar Part Numbers

Part Number
B09-37
B09-47
B09-47L
B09-47R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle

SGD 752.59

1 Piece(s) 7 Day(s) or more 1026~4026~40~ ±10mm50.1~6040409.8±7±71055StandardSingle Handle

SGD 885.53

1 Piece(s) 4 Day(s) or more 1041~6041~60~ ±10mm80.1~100606014.7±9±9±1094StandardDouble handle

SGD 807.02

1 Piece(s) 4 Day(s) or more 1041~6041~60±10 to 30mm70.1~8060609.8±9±102677StandardSingle Handle

SGD 885.53

1 Piece(s) 7 Day(s) or more 1041~6041~60~ ±10mm80.1~100606014.7±9±9±1094Right and LeftDouble handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)