(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin XY-Axis Linear Ball Guide (SS) Stage (Part Numbers)

Thin XY-Axis Linear Ball Guide (SS) Stage

A guide stage with an integrated XY-axis structure. It is 18 mm thinner than an XY-axis combination stage. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS23-100ATP-J

Part Number
BSS23-100ATP-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 1,162.59

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation0.5mmClean Grease:AFF

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Clamp Standard

Please check the type/dimensions/specifications of the part BSS23-100ATP-J in the Thin XY-Axis Linear Ball Guide (SS) Stage series.

Similar Part Numbers

Part Number
BSS23-100AGP
BSS23-100AGP-J
BSS23-100AGP-L
BSS23-100ATP-L
BSS23-100C
BSS23-100C-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 1,099.72

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmStandard Grease

SGD 1,162.59

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmClean Grease:AFF

SGD 1,476.98

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmVacuum Grease:Fomblin

SGD 1,476.98

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation0.5mmVacuum Grease:Fomblin

SGD 1,224.47

1 Piece(s) 6 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06SideStandardStandard-0.5mmStandard Grease

SGD 1,265.82

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06SideStandardStandard-0.5mmClean Grease:AFF

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)