(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage (Part Numbers)

Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage

A cross roller stage type that combines the thin XY-axis with the Z axis. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B72-80A

Part Number
B72-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

SGD 1,987.85

1 Piece(s) 4 Day(s) or more 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66CenterStandard

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Load Capacity (Range Selectable)(N) 5~30 Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm
Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Travel Guide Cross Roller Through Hole (Table Center Hole) No Clamp Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B72-80A in the Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage series.

Similar Part Numbers

Part Number
B72-40CR
B72-60A
B72-60AR
B72-80AR
B72-80C
B72-80CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

SGD 1,588.57

1 Piece(s) 8 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6SideRight and Left

SGD 1,696.30

1 Piece(s) 4 Day(s) or more 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterStandard

SGD 1,696.02

1 Piece(s) 8 Day(s) or more 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterRight and Left

SGD 1,987.85

1 Piece(s) 7 Day(s) or more 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66CenterRight and Left

SGD 1,987.85

1 Piece(s) 4 Day(s) or more 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66SideStandard

SGD 1,987.85

1 Piece(s) 7 Day(s) or more 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66SideRight and Left

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)