(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Axis Crossed Roller Goniometer Stage Micrometer (B58) (Part Numbers)

One Axis Crossed Roller Goniometer Stage Micrometer (B58)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)
  • One Axis Crossed Roller Goniometer Stage Micrometer (B58)

A stage that rotates around a perpendicular axis through the center of the top surface. It is a high-resolution, high-precision goniometric stage which uses crossed rollers for the moving guides and a worm gear as the feed mechanism.

[Features]
• Optimal for angular and positional adjustments
• Wide-ranging uses, from jigs to production lines and machine assembly
• This goniometric stage (micrometer side-drive configuration) achieves high resolution and high precision by using crossed rollers for the travel guides and a micrometer-controlled feed mechanism
• Excellent for meeting space-saving demands

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B58-50UAR

Part Number
B58-50UAR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

SGD 1,197.00

1 Piece(s) 7 Day(s) or more 1041~6041~605~3040.1~50Clear Anodize15.1~20505029.45018±30.60.260.37CenterRight and Left

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Travel Guide Cross Roller
Through Hole (Table Center Hole) No Clamp Standard Number of Goniometer Axes 1-Axis
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B58-50UAR in the One Axis Crossed Roller Goniometer Stage Micrometer (B58) series.

Similar Part Numbers

Part Number
B58-40UCR
B58-40WLC
B58-40WLCR
B58-50UC
B58-50UCR
B58-50WLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

SGD 1,439.89

1 Piece(s) 8 Day(s) or more 1026~4026~405~3035.1~40Black Anodize15.1~20404029.44020±71.31.150.27SideRight and Left

SGD 1,423.22

1 Piece(s) 7 Day(s) or more 1026~4026~405~3070.1~80Black Anodize15.1~20404029.48020±41.31.150.27SideStandard

SGD 1,423.22

1 Piece(s) 7 Day(s) or more 1026~4026~405~3070.1~80Black Anodize15.1~20404029.48020±41.31.150.27SideRight and Left

SGD 1,449.16

1 Piece(s) 7 Day(s) or more 1041~6041~605~3040.1~50Clear Anodize15.1~20505029.45018±30.60.260.37SideStandard

SGD 1,449.16

1 Piece(s) 7 Day(s) or more 1041~6041~605~3040.1~50Clear Anodize15.1~20505029.45018±30.60.260.37SideRight and Left

SGD 1,449.11

1 Piece(s) 7 Day(s) or more 1041~6041~605~3080.1~90Clear Anodize15.1~20505029.48618±30.60.260.37CenterStandard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)