(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A stage that rotates around a perpendicular axis through the center of the top surface. It is a high-resolution, high-precision goniometric stage which uses crossed rollers for the moving guides and a worm gear as the feed mechanism.
[Features]
• Optimal for angular and positional adjustments
• Wide-ranging uses, from jigs to production lines and machine assembly
• This goniometric stage (micrometer side-drive configuration) achieves high resolution and high precision by using crossed rollers for the travel guides and a micrometer-controlled feed mechanism
• Excellent for meeting space-saving demands
Japanese Only
Part Number
Configured Part Number is shown.
B58-50WLCR
Part Number |
---|
B58-50WLCR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,449.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 5~30 | 80.1~90 | Clear Anodize | 15.1~20 | 50 | 50 | 29.4 | 86 | 18 | ±3 | 0.6 | 0.26 | 0.37 | Side | Right and Left |
Loading...
Feeding Method | Micrometer Head | Table Material | Aluminum | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Clamp | Standard | Number of Goniometer Axes | 1-Axis |
Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part B58-50WLCR in the One Axis Crossed Roller Goniometer Stage Micrometer (B58) series.
Part Number |
---|
B58-40UCR |
B58-40WLC |
B58-40WLCR |
B58-60LC |
B58-60LCR |
B58-60TLC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,439.89 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 35.1~40 | Black Anodize | 15.1~20 | 40 | 40 | 29.4 | 40 | 20 | ±7 | 1.3 | 1.15 | 0.27 | Side | Right and Left | ||
SGD 1,423.22 | 1 Piece(s) | 7 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 70.1~80 | Black Anodize | 15.1~20 | 40 | 40 | 29.4 | 80 | 20 | ±4 | 1.3 | 1.15 | 0.27 | Side | Standard | ||
SGD 1,423.22 | 1 Piece(s) | 7 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 70.1~80 | Black Anodize | 15.1~20 | 40 | 40 | 29.4 | 80 | 20 | ±4 | 1.3 | 1.15 | 0.27 | Side | Right and Left | ||
SGD 1,432.46 | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 30.1~50 | 70.1~80 | Black Anodize | 20.1~25 | 60 | 60 | 49 | 75 | 25 | ±4 | 0.27 | 0.09 | 0.1 | Side | Standard | ||
SGD 1,432.46 | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 30.1~50 | 70.1~80 | Black Anodize | 20.1~25 | 60 | 60 | 49 | 75 | 25 | ±4 | 0.27 | 0.09 | 0.1 | Side | Right and Left | ||
SGD 1,442.62 | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 30.1~50 | 100.1~ | Black Anodize | 20.1~25 | 60 | 60 | 49 | 125 | 25 | ±2.5 | 0.27 | 0.09 | 0.1 | Side | Standard |
How can we improve?
How can we improve?