(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cross Roller Goniometer Stage (Worm Gear Type) (Part Numbers)

Cross Roller Goniometer Stage (Worm Gear Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cross Roller Goniometer Stage (Worm Gear Type)
  • Cross Roller Goniometer Stage (Worm Gear Type)
  • Cross Roller Goniometer Stage (Worm Gear Type)
  • Cross Roller Goniometer Stage (Worm Gear Type)
  • Cross Roller Goniometer Stage (Worm Gear Type)
  • Cross Roller Goniometer Stage (Worm Gear Type)

[Features]
· Circular arc motion stage with a rotation center located on the central perpendicular line of the stage top.
· High-resolution and high-precision goniometer stage that uses a cross roller for the travel guide and a worm gear for the feed mechanism.
· High precision of a deviation of the rotation center of 0.01 mm or smaller (single axis).
· Excellent operability and suitable for applications that require frequent and repeated operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B56-50U

Part Number
B56-50U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

SGD 1,544.59

1 Piece(s) 7 Day(s) or more 1041~6041~605~3040.1~50BrassNickel Chromium Plating15.1~20505029.45018±100.420.160.23Standard

Loading...

  1. 1

Basic Information

Travel Distance (Range Selectable) ~ ±10 Feeding Method Worm Gear Travel Guide Cross Roller
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Number of Goniometer Axes 1-Axis

Please check the type/dimensions/specifications of the part B56-50U in the Cross Roller Goniometer Stage (Worm Gear Type) series.

Similar Part Numbers

Part Number
B56-50L
B56-50LR
B56-50UR
B56-50W
B56-50WR
B56-60U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

SGD 1,544.59

1 Piece(s) 7 Day(s) or more 1041~6041~605~3060.1~70BrassNickel Chromium Plating15.1~20505029.46818±80.420.160.23Standard

SGD 1,544.59

1 Piece(s) 7 Day(s) or more 1041~6041~605~3060.1~70BrassNickel Chromium Plating15.1~20505029.46818±80.420.160.23Right and Left

SGD 1,544.59

1 Piece(s) 7 Day(s) or more 1041~6041~605~3040.1~50BrassNickel Chromium Plating15.1~20505029.45018±100.420.160.23Right and Left

SGD 1,544.59

1 Piece(s) 7 Day(s) or more 1041~6041~605~3080.1~90BrassNickel Chromium Plating15.1~20505029.48618±60.420.160.23Standard

SGD 1,544.59

1 Piece(s) 7 Day(s) or more 1041~6041~605~3080.1~90BrassNickel Chromium Plating15.1~20505029.48618±60.420.160.23Right and Left

SGD 1,469.25

1 Piece(s) 4 Day(s) or more 1041~6041~6030.1~5040.1~50AluminumBlack Anodize20.1~256060495025±100.270.090.1Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)