(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
These circular arc motion stages have arc centers located on central perpendicular lines above the stage tops. The dovetail travel guide and the feed mechanism based on a worm gear, enable a short delivery time and top quality performance.
[Features]
· Optimal for angle and position adjustments.
· Wide usage from jig to production line and machine assembly.
· The dovetail type goniometer stage uses a dovetail travel guide and a feed mechanism based on a worm gear, which enable a short delivery time and top quality performance.
· Can be used in a wide range of applications, such as research and development, device embedment, and use as a jig.
Japanese Only
Part Number
Configured Part Number is shown.
B54-60U2NR
Part Number |
---|
B54-60U2NR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 743.40 | 1 Piece(s) | 4 Day(s) or more | 10 | 41~60 | 41~60 | 50.1~100 | 30.1~35 | ±20 or More | Brass | Black Oxide Coating | 20.1~25 | 60 | 60 | 58.8 | 35 | 25 | ±25 | Right and Left |
Loading...
Feeding Method | Worm Gear | Travel Guide | Dovetail Slide | Through Hole (Table Center Hole) | No |
---|---|---|---|---|---|
Feed Knob Position | Side | Clamp | Standard | Number of Goniometer Axes | 1-Axis |
Please check the type/dimensions/specifications of the part B54-60U2NR in the Single-Axis Dovetail Goniometer Stage (B54) series.
Part Number |
---|
B54-25UNR |
B54-30L |
B54-30LR |
B54-60UN |
B54-60UNR |
B54-80L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Goniometer Stages Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 517.37 | 1 Piece(s) | 7 Day(s) or more | 10 | ~25 | ~25 | 5~30 | 15.1~20 | ±10 to 20 | Brass | Black Oxide Coating | 1~15 | 25 | 25 | 19.6 | 20 | 15 | ±15 | Right and Left | ||
SGD 505.63 | 1 Piece(s) | 4 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 40.1~50 | ~ ±10 | Brass | Black Oxide Coating | 1~15 | 30 | 30 | 9.8 | 44 | 13 | ±10 | Standard | ||
SGD 505.63 | 1 Piece(s) | 7 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | 40.1~50 | ~ ±10 | Brass | Black Oxide Coating | 1~15 | 30 | 30 | 9.8 | 44 | 13 | ±10 | Right and Left | ||
SGD 743.40 | 1 Piece(s) | 4 Day(s) or more | 10 | 41~60 | 41~60 | 50.1~100 | 50.1~60 | ±20 or More | Brass | Black Oxide Coating | 15.1~20 | 60 | 60 | 58.8 | 60 | 20 | ±20 | Standard | ||
SGD 743.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 50.1~100 | 50.1~60 | ±20 or More | Brass | Black Oxide Coating | 15.1~20 | 60 | 60 | 58.8 | 60 | 20 | ±20 | Right and Left | ||
SGD 1,045.80 | 1 Piece(s) | 7 Day(s) or more | 10 | 61~90 | 61~90 | 30.1~50 | 100.1~ | ±10 to 20 | Aluminum | Black Anodize | 25.1~30 | 80 | 80 | 49 | 130 | 30 | ±15 | Standard |
How can we improve?
How can we improve?