(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crossed Roller Guide Stage (B11) (Part Numbers)

Crossed Roller Guide Stage (B11)

An X-axis cross roller guide stage. 

[Features]
- Cross roller guide stage with a stage surface of 25/40/60 mm.
- Made of lightweight aluminum (black anodized).
- Various options supported.

PDF

Part Number

Configured Part Number is shown.

B11-40A

 
Part Number
B11-40A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 353.16

1 Piece(s) 6 Day(s) or more 1026~4026~405~30~ ±10mmMicrometer Head15.1~20404019.6±6.5200.380.420.28CenterStandardStandard-0.5mmStandard Grease

Loading...

  1. 1

Basic Information

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 3
Table Parallelism(µm) 30 Clamp Standard Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part B11-40A in the Crossed Roller Guide Stage (B11) series.

Similar Part Numbers

Part Number
B11-100BR
B11-100C
B11-100CR
B11-40A1
B11-40AFH
B11-40AFP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 1,092.13

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~~ ±10mmMicrometer Head15.1~20100100147±6.5200.060.070.05CenterRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

SGD 478.80

1 Piece(s) 4 Day(s) or more 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideStandardStandard-0.5mmStandard Grease

SGD 478.80

1 Piece(s) 6 Day(s) or more 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideRight and LeftStandard-0.5mmStandard Grease

SGD 277.20

1 Piece(s) 7 Day(s) or more 1026~4026~405~30~ ±10mmFeed Screw15.1~20404019.6±6.5200.380.420.28CenterStandard-Knob Operation0.5mmStandard Grease

SGD 324.11

1 Piece(s) 7 Day(s) or more 1026~4026~405~30~ ±10mmFeed Screw15.1~20404019.6±6.5200.380.420.28CenterStandard-Hex wrench operation0.25mmStandard Grease

SGD 330.15

1 Piece(s) 7 Day(s) or more 1026~4026~405~30~ ±10mmFeed Screw15.1~20404019.6±6.5200.380.420.28CenterStandard-Knob Operation0.25mmStandard Grease

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)