(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XZ-Axis Linear Ball Guide (SS) Stage (Part Numbers)

XZ-Axis Linear Ball Guide (SS) Stage

Click this image to zoom it.

Move the mouse over the image to zoom

A thin structure with integrated guide and main body. The guide delivers high-strength and precision by using stainless steel for the main body and a gothic arc groove for the guide section.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSB66-40A

Part Number
BSB66-40A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Feed Knob Position Reversed

SGD 885.09

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating404049±6.5±6.5CenterStandard

Loading...

  1. 1

Basic Information

Type XZ Feeding Method Micrometer Head Table Material Stainless Steel
Travel Guide Linear Ball Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSB66-40A in the XZ-Axis Linear Ball Guide (SS) Stage series.

Similar Part Numbers

Part Number
BSB66-25AR
BSB66-25C
BSB66-25CR
BSB66-40AR
BSB66-40C
BSB66-40CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Feed Knob Position Reversed

SGD 867.27

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mm~ ±10mmLow Temperature Black Chrome Plating25259.8±3.2±3.2CenterRight and Left

SGD 866.07

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mm~ ±10mmLow Temperature Black Chrome Plating25259.8±3.2±3.2SideStandard

SGD 867.27

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mm~ ±10mmLow Temperature Black Chrome Plating25259.8±3.2±3.2SideRight and Left

SGD 885.09

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating404049±6.5±6.5CenterRight and Left

SGD 885.09

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating404049±6.5±6.5SideStandard

SGD 885.09

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating404049±6.5±6.5SideRight and Left

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)