(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26) (Part Numbers)

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26)

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS26-40CFH6-L

Part Number
BSS26-40CFH6-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 1,044.70

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.5321300.630.70.63SideOpposedStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSS26-40CFH6-L in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26) series.

Similar Part Numbers

Part Number
BSS26-100A1
BSS26-100A1-J
BSS26-100AGP
BSS26-40CFP
BSS26-40CFP-J
BSS26-40CFP-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 1,053.61

1 Piece(s) 7 Day(s) or more 10-------------------------

SGD 1,107.57

1 Piece(s) 7 Day(s) or more 10-------------------------

SGD 1,044.70

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm-35.1~40100100329.3±12.5±12.5403400.030.040.03CenterStandardStandard-Knob Operation1mmStandard Grease

SGD 585.69

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.5321300.630.70.63SideStandardStandard-Knob Operation0.25mmStandard Grease

SGD 648.56

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.5321300.630.70.63SideStandardStandard-Knob Operation0.25mmClean Grease:AFF

SGD 962.96

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.5321300.630.70.63SideStandardStandard-Knob Operation0.25mmVacuum Grease:Fomblin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)