(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XY Axis Crossed Roller Guide Stage (Part Numbers)

XY Axis Crossed Roller Guide Stage

A lightweight and high precision stage. The XY axis is assembled within 10μm of perpendicularity. 

[Features]
· A cross-roller guide stage XY axis combined type with a stage surface size of either 80, 100 or 120 mm.
· The lightweight main body is made of aluminum (black alumite).
· Various options are supported.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B21-100D

Part Number
B21-100D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)

SGD 2,182.41

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~~ ±10mm~ ±10mm-35.1~40100100140.1±6.5±6.5400.110.140.11SideStandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

Loading...

  1. 1

Basic Information

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Table Parallelism(µm) 60
Clamp Standard

Please check the type/dimensions/specifications of the part B21-100D in the XY Axis Crossed Roller Guide Stage series.

Similar Part Numbers

Part Number
B21-100BR
B21-100C
B21-100CR
B21-100DR
B21-120A
B21-120AR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)

SGD 2,182.41

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~~ ±10mm~ ±10mm-35.1~40100100140.1±6.5±6.5400.110.140.11CenterRight and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

SGD 961.16

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm-35.1~40100100140.1±12.5±12.5400.110.140.11SideStandardStandard0.5mm

SGD 961.16

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm-35.1~40100100140.1±12.5±12.5400.110.140.11SideRight and LeftStandard0.5mm

SGD 2,182.41

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~~ ±10mm~ ±10mm-35.1~40100100140.1±6.5±6.5400.110.140.11SideRight and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

SGD 1,343.25

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm-50.1~60120120180.3±25±25600.040.040.04CenterStandardStandard0.5mm

SGD 1,806.72

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm-50.1~60120120180.3±25±25600.040.040.04CenterRight and LeftStandard0.5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)