(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hi-Wedge (Part Numbers)

Hi-Wedge
  • Volume Discount

Compact and with high performance. High precision leveling and mounting are possible thanks to the wedge mechanism.

[Features]
· A type with improved rigidity and leveling accuracy that can be used with small to medium sized machinery.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HW-P1717

Part Number
HW-P1717
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBottom Rubber Material Allowable Load
(kN)
Main Body Height E
(mm)
Shape W1
(mm)
Shape W2
(mm)
Leveling Accuracy
(mm per rotation)
Stabilizer Mechanism Max Scope Load
(N)
Specifications With or without leveling bolt

SGD 523.61

1 Piece(s)Available 11 Day(s) or more 10[Synthetic Rubber] High damping rubber (HDR)45601701700.3No45000Pad SpecificationsAvailable

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material Cast Iron Main Body Surface Treatment Baked Paint
Height Adjustment Value L2(mm) ±6 Properties Standard

Please check the type/dimensions/specifications of the part HW-P1717 in the Hi-Wedge series.

Similar Part Numbers

Part Number
HW-C1317
HW-C1717
HW-P1317
HW-SC1317
HW-SC1717
HW-SP1317
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBottom Rubber Material Allowable Load
(kN)
Main Body Height E
(mm)
Shape W1
(mm)
Shape W2
(mm)
Leveling Accuracy
(mm per rotation)
Stabilizer Mechanism Max Scope Load
(N)
Specifications With or without leveling bolt

SGD 383.31

1 Piece(s)Available 7 Day(s) or more 10-80551301700.3No80000Clean Spec.Available

SGD 449.72

1 Piece(s)Available 11 Day(s) or more 10-100551701700.3No100000Clean Spec.Available

SGD 444.71

1 Piece(s)Available 11 Day(s) or more 10[Synthetic Rubber] High damping rubber (HDR)34601301700.3No34000Pad SpecificationsAvailable

SGD 440.94

1 Piece(s)Available 11 Day(s) or more 10-80701301700.3Yes (Incline Adjustment Angle: ±3°)80000Clean Spec.Available

SGD 511.09

1 Piece(s)Available 7 Day(s) or more 10-100701701700.3Yes (Incline Adjustment Angle: ±3°)100000Clean Spec.Available

SGD 502.32

1 Piece(s)Available 7 Day(s) or more 10[Synthetic Rubber] High damping rubber (HDR)34751301700.3Yes (Incline Adjustment Angle: ±3°)34000Pad SpecificationsAvailable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)