(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Insulator With Male Threads At Both Ends

Insulator With Male Threads At Both Ends

Anti-vibration gel type insulator which is fixed to the target object using the bolts on the top and bottom.
Be sure to first check the load and resonance point of the object to be vibration proofed.
[Features]
· Designed with a low natural frequency, allowing it to vibration proof objects at low frequencies.
· With 4-point support, it is able to support machinery weighing 2.0 to 100.0 kg.
· Boasts excellent ozone-, UV- and chemical-resistance, allowing use in a wide range of applications.
· Even after being repeatedly compressed, its performance remains largely unchanged.
· Will not readily set off allergies even if it comes into direct contact with skin. Does not give off any toxic gases, even when burned.
[Applications]
· Effective at proofing against micro-vibrations in low frequency ranges, something which vibration-proofing rubber tends to struggle with.
· Ideal for vibration-proofing pumps, compressors, measuring instruments, precision equipment, office automation equipment, and more.

PDF

Part Number

Configured Part Number is shown.

Part Number
BG-7
BG-8
MN-3
MN-5
MN-7
MN-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. Suitable Load
(N)
Connection screw M Height
(mm)
Spring Constant
(N/mm)
Types of Anti-vibration Gels Proper Load
(N)
Recommended Frequency
(Hz)

SGD 47.16

1 Piece(s) 8 Day(s) 1062.72M3233.70[Round Shape] BG Type31.36~62.7214~

SGD 48.73

1 Piece(s) 4 Day(s) or more 10156.8M6237.92[Round Shape] BG Type58.8~156.814~

SGD 38.41

1 Piece(s) 4 Day(s) or more 10137.2M62213.13[Round Shape] MN Type78.4~137.217~

SGD 36.96

1 Piece(s) 8 Day(s) 10215.6M62221.75[Round Shape] MN Type137.2~215.616~

SGD 36.75

1 Piece(s) 8 Day(s) 10333.2M62233.71[Round Shape] MN Type215.6~333.216~

SGD 36.75

1 Piece(s) 8 Day(s) 10490M62246.74[Round Shape] MN Type333.2~49016~

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of connection Both ends threaded Materials of Vibration Proofer Silicone Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide
Normal Temperature Range(°C) -40::200 Color Translucent

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)