(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) (Part Numbers)

Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)
  • Volume Discount

For applications such as umps, blowers, engines, generators, electric motors, and compressors
Various sizes from ⌀8 to ⌀150 are available.

Small size, and relatively large spring constant enable supporting a heavy load.
Wide range of applications, such as in compression, shear, and inclination directions depending on mounting method, is available.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KA-15(45)

Part Number
KA-15(45)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)

SGD 2.90

1 Piece(s)Available 4 Day(s) or more 1078StandardBoth ends threadedM5154445Natural Rubber15-No~50

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Types of Anti vibration Rubber Round shape
Color Black

Please check the type/dimensions/specifications of the part KA-15(45) in the Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) series.

Similar Part Numbers

Part Number
KA-12
KA-12(45)
KA-120
KA-150
KA-15CR
KA-15SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)

SGD 2.12

1 Piece(s)Available 4 Day(s) or more 1078StandardBoth ends threadedM5164160Natural Rubber12-No~50

SGD 2.46

1 Piece(s)Available 4 Day(s) or more 1047StandardBoth ends threadedM5162545Natural Rubber12-No~50

SGD 68.69

1 Piece(s)Available 4 Day(s) or more 107700StandardBoth ends threadedM1660216060Natural Rubber120-No~50

SGD 114.11

1 Piece(s)Available 4 Day(s) or more 1012700StandardBoth ends threadedM2062397060Natural Rubber150-No~50

SGD 2.75

1 Piece(s)Available 4 Day(s) or more 10130Oil Resistance / Ozone Resistance / Standard / Weather ResistanceBoth ends threadedM5157460Chloroprene15-No~70

SGD 6.71

1 Piece(s)Available 4 Day(s) or more 10130StandardBoth ends threadedM5157460Natural Rubber15-Presence~50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)