(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FWM-S Series [with Dustproof Seal] (Part Numbers)

FWM-S Series [with Dustproof Seal]

[Features]
· Manufacturer's standard adjustable damper with a dust-proof seal installed, which can improve durability compared with manufacturer's standard products in environments with dust, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FWM-S2540LBD-C

Part Number
FWM-S2540LBD-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

SGD 171.20

1 Piece(s) 9 Day(s) or more 1040M252563.7200.5350392071.46025637Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Orifice Structure Irregular multi orifice
Operating Environment Dust Resistance Body Material Steel Maximum Collision Velocity(m/s) 2
Minimum Collision Velocity(m/s) 0.3 Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FWM-S2540LBD-C in the FWM-S Series [with Dustproof Seal] series.

Similar Part Numbers

Part Number
FWM-S1612XBD-C
FWM-S2016EBD-S
FWM-S2530GBD-S
FWM-S2725FBD-C
FWM-S2725FBD-S
FWM-S3035TBD-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

SGD 104.30

1 Piece(s) 9 Day(s) or more 1012M16169.811750264614.76016235Available

SGD 119.41

1 Piece(s) 9 Day(s) or more 1016M202029.4120200352818.16020343No

SGD 151.90

1 Piece(s) 9 Day(s) or more 1030M252549155300392033.26025490No

SGD 181.52

1 Piece(s) 23 Day(s) or more 1025M272779.3156450637027.36027539Available

SGD 172.90

1 Piece(s) 9 Day(s) or more 1025M272779.3136450637027.36027539No

SGD 209.12

1 Piece(s) 9 Day(s) or more 1035M303019618813001666044.130301176No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)