(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FA-1010D/FA-1215B Series (Part Numbers)

FA-1010D/FA-1215B Series

[Features]
Small damper that adopts our unique bellofram seal method
Specifications of numbers and types that match the use conditions are available.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FA-1010D4-C

Part Number
FA-1010D4-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)

SGD 43.06

1 Piece(s) 9 Day(s) or more 1010M883.23178209805.88451878.4

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Groove orifice type
Operating Environment Standard Body Material Zinc Alloy Minimum Collision Velocity(m/s) 0.1
Allowable Angular Misalignment Degree(deg) 2.5 Operating Temperature Range(°C) -10::50 Cap Available

Please check the type/dimensions/specifications of the part FA-1010D4-C in the FA-1010D/FA-1215B Series series.

Similar Part Numbers

Part Number
FA-1010D2-C
FA-1010D3-C
FA-1215B1-C
FA-1215B2-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)

SGD 43.06

1 Piece(s) 9 Day(s) or more 1010M880.98178109805.88451844.1

SGD 43.06

1 Piece(s) 14 Day(s) or more 1010M882.05178159805.88451878.4

SGD 53.94

1 Piece(s) 9 Day(s) or more 1015M20207.841.510330147011.83025245

SGD 53.94

1 Piece(s) 9 Day(s) or more 1015M202011.71.510340196011.83025245

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)