(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra Spring Extension Coil Spring (Part Numbers)

Ultra Spring Extension Coil Spring

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ultra Spring Extension Coil Spring
  • Ultra Spring Extension Coil Spring
  • On Sale Till 31/03/2025

Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

 

Part Number
DE646
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)

SGD 6.88

1 Piece(s) 4 Day(s) or more 10SWP-B15.01~30.0021.0862.536.3114.2360.63351.9114.1110115.526.2-

Loading...

  1. 1
 

Basic Information

Hook Type Reverse Hook Hook Facing Angle 180°

Please check the type/dimensions/specifications of the part DE646 in the Ultra Spring Extension Coil Spring series.

Similar Part Numbers

Part Number
DE004
DE005
DE006
DE647
DE648
DE649
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Length L2 in Allowable Load
(mm)
Free Length Lf
(mm)
O.D. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant K
(N/mm)
Load Length L1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(Ø)
Total coils Nt Maximum Elastic Curve Equation
(mm)
Ordering Unit
(piece)

SGD 2.06

1 Piece(s) 8 Day(s) or more 10SUS304WPB~1.250.1624.78.71.30.0290.00817.340.11.20.162.51620

SGD 2.06

1 Piece(s) 8 Day(s) or more 10SUS304WPB~1.250.1630.810.41.30.0290.00621.390.11.20.179.520.420

SGD 2.16

1 Piece(s) 4 Day(s) or more 10SUS304WPB~1.250.166.23.51.30.0290.0474.950.11.20.110.52.720

SGD 6.88

1 Piece(s) 4 Day(s) or more 10SWP-B15.01~30.0021.0873.440.3114.2360.50359.9414.1110119.533.1-

SGD 6.88

1 Piece(s) 4 Day(s) or more 10SWP-B15.01~30.0021.0886.945.3114.2360.40269.9714.1110124.541.6-

SGD 6.89

1 Piece(s) 4 Day(s) or more 10SWP-B15.01~30.0021.0810652.3114.2360.31184.0214.1110131.553.7-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)