(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bowman Flexible MM (Part Numbers)

Bowman Flexible MM

· MM Models - Metal Coil Spring Couplings BAUMANNFLEX.
· MM Models is a standard coupling type.
· Pilot bore/added work ranges: φ3 ~ 35 mm.
· Hub material: steel SUM24L and stainless steel SUS303.
· Metal coil spring material: Piano wire and stainless steel.
· Hexagon head set screw material: Alloy steel for machine structural use Surface finishing: Black coating.
· MM Models Allowable Angular misalignment 3 degree.
· Application: Vacuum equipment, medical equipment, printing machine.
· MM Models Max. nominal torque: 220 [N.m].
· MM Models Operating temperature: BAUMANNFLEX: -30 to 100 °C

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MM-30K 16H-20H

Part Number
MM-30K 16H-20H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Maximum Rotation Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Shaft Hole Specifications Shaft hole finished Keyway Standard

SGD 422.89

1 Piece(s) 23 Day(s) or more 10162065125100~Less than 500High torsional rigidity / High Torque4001~10000Steel1501.11.1~3.050000~+2.51.39×10-3Shaft hole processed productsKeyway + Tap holed1, d2: new JIS

Loading...

  1. 1

Basic Information

Type Bellows Type Application Standard / Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Allowable Angular Misalignment(deg) 3 Product Category Coupling body Operating Temperature Range(°C) -30::100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)