(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Hex Key With Ball End(Long Type) LBL19-300

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

  • Economy

Hex Key With Ball End(Long Type)
Part Number: LBL19-300

Standard Unit Price: SGD 25.53 Special Price SGD 25.53
Days to Ship: 4 Day(s) or more

Offer at an affordable price
[Features]
・Ball end machining makes it possible to turn diagonal work quickly and temporarily tighten it
・Active in a wide range of situations due to its simple design
[Applications]
・Ideal for assembly and maintenance work of industrial machines and electronic devices

Specifications of LBL19-300

  • Width across flat dimension(mm)
    19
  • Tip Type
    Ball Point
  • Type
    L-shaped Hex Wrench
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    262
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    89

Please check the type/dimensions/specifications of the part LBL19-300 in the Hex Key With Ball End(Long Type) series.

Tech Support