(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Disposable Cap (Band Cap Type) [DSKG-SB]

Disposable Cap (Band Cap Type) [DSKG-SB]【100 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Disposable Non-Woven Fabric Cap [C-Value]
"One size fits all" so everybody on the work site can use the 100 pieces included.

(i)Caution

  • Some products will be discontinued. Some products will be discontinued as long as they are in stock.
  • Some products have been discontinued. Please check the quotation and order screen for details.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

100 Pieces Per Package

Part Number : DSKG-SB-M-W
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 100 Pieces Per Package

Specificationtitle

  • Product Type
    Cap
  • Specifications
    Cap not included
  • Charge Process
    None
  • Color
    White
  • Size
    M
  • Detail Type
    Disposable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model No. Color Size Quantity
(Sheets)
DSKG-SB-M-W White M 100
DSKG-SB-M-W-PACK 1000
DSKG-SB-L-W L 100
DSKG-SB-L-W-PACK 1000


[Specifications]
● No Brim
● No Antistatic Processing
● Disposable
● Material: SB Non-woven fabric, 12 g/m2


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)