(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diamond Electrodeposition Iron Rasp【5-10 Pieces Per Package】

Diamond Electrodeposition Iron Rasp

Click this image to zoom it.

Move the mouse over the image to zoom

  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Diamond Electrodeposition Iron Rasp
  • Volume Discount

Tapered type diamond electroplating trowel file suitable for narrow gaps.


Electroplated Diamond Craftsman File:Related Image
Electroplated Diamond Craftsman File:Related Image

Part Number
DBYE60-150
DBYE60-200
DBYE60-400
DBYE90-K-150
DBYE90-K-200
DBYE90-K-400
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Size Particle Size
(#)
Length of Electroplated Section
(mm)

SGD 37.18

5 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 5 pcs set15030

SGD 41.58

5 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 5 pcs set20030

SGD 37.81

5 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 5 pcs set40030

SGD 71.20

10 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 10 pcs set15020

SGD 71.20

10 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 10 pcs set20020

SGD 71.20

10 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more 10 pcs set40020

Loading...

  1. 1

Specifications

Electroplated Diamond Craftsman File:Related Image

Model Number Particle Size (#)
(selection)
Shape Total Length
L (mm)
Diamond Part
ℓ (mm)
Width
W (mm)
Thickness
T (mm)
Shaft Diameter
(mm)
Set
Content
DBYE60 150
200
400
Electroplated Diamond Craftsman File:Related Image
A (Flat) 140 30 5.5 1.2 3 5 Types
x
1 Piece Each
 
Electroplated Diamond Craftsman File:Related Image
B (Semicircle) 5 2
Electroplated Diamond Craftsman File:Related Image
C (Circle) 3 3
Electroplated Diamond Craftsman File:Related Image D (Square) 2.5 2.5
Electroplated Diamond Craftsman File:Related Image E (Triangle) 3.5 3.5

[ ! ]This product is sold in units of sets.

Electroplated Diamond Craftsman File:Related Image

Model Number Particle Size (#)
(selection)
Shape Total Length
L (mm)
Diamond Part
ℓ (mm)
Width
W (mm)
Thickness
T (mm)
Shaft Diameter
(mm)
Set
Content
DBYE90-K 150
200
400
Electroplated Diamond Craftsman File:Related Image A (Flat) 140 20 6 1.3 3 10 Models
x
1 Piece Each
Electroplated Diamond Craftsman File:Related Image B (Square) 2.5 2.5
Electroplated Diamond Craftsman File:Related Image C (Flat) 3.5 1.5
Electroplated Diamond Craftsman File:Related Image D (Triangle) 3.5
Electroplated Diamond Craftsman File:Related Image E (Semicircle) 5 2
Electroplated Diamond Craftsman File:Related Image F (Flat) 3.5 1.5
Electroplated Diamond Craftsman File:Related Image G (Crossing) 2
Electroplated Diamond Craftsman File:Related Image H (Circle) 3 3
Electroplated Diamond Craftsman File:Related Image I (Triangle One Side) 5 1.5
Electroplated Diamond Craftsman File:Related Image J (Circle) 2.3 2.3

[ ! ]This product is sold in units of sets.

Basic Information

Model Diamond Electro Deposited Filer Product Model Taper Type Total Length L(mm) 140
Single / Set Product Set Product Shaft Diameter 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)