(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Optimal for roughing. Selectable cut shapes achieve excellent machinability.
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Product Model | Shank Material | Geometry | Outer Diameter (mm) | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
SGD 17.13 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross End Cut | 3 | 14 | |
SGD 26.20 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 3mm | Brazing | Cross End Cut | 6.4 | 4.8 | |
SGD 29.42 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | All Carbide | Cross End Cut | 6 | 16 | |
SGD 38.35 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | Brazing | Cross End Cut | 7.9 | 19 | |
SGD 41.03 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | Brazing | Cross End Cut | 9.5 | 19 | |
SGD 62.73 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | Brazing | Cross End Cut | 12.7 | 25 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 6 | |
SGD 27.60 | 1 Piece(s) | Available | 8 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 6 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 6 | |
SGD 27.60 | 1 Piece(s) | Available | 8 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 6 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 11 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 11 | |
SGD 27.60 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 11 | |
SGD 23.31 | 1 Piece(s) | Available | 4 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 14 | |
SGD 23.31 | 1 Piece(s) | Available | 4 Day(s) or more | Cylinder Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 14 | |
SGD 37.15 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | All Carbide | Cross Cut | - | 16 | |
SGD 37.15 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | All Carbide | Spiral Cut | - | 16 | |
SGD 51.51 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | Brazing | Cross Cut | - | 19 | |
SGD 51.51 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Type | Shank Diameter 6mm | Brazing | Spiral Cut | - | 19 | |
SGD 79.17 | 1 Piece(s) | Available | 8 Day(s) or more | Cylinder Type | Shank Diameter 6mm | Brazing | Cross Cut | - | 25 | |
SGD 79.17 | 1 Piece(s) | Available | 8 Day(s) or more | Cylinder Type | Shank Diameter 6mm | Brazing | Spiral Cut | - | 25 | |
SGD 23.31 | 1 Piece(s) | Available | 4 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 14 | |
SGD 27.60 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 14 | |
SGD 23.31 | 1 Piece(s) | Available | 4 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 14 | |
SGD 27.60 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 14 | |
SGD 42.91 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 6mm | All Carbide | Cross Cut | - | 13 | |
SGD 42.91 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 6mm | All Carbide | Spiral Cut | - | 13 | |
SGD 57.03 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 6mm | Brazing | Cross Cut | - | 19 | |
SGD 57.03 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 6mm | Brazing | Spiral Cut | - | 19 | |
SGD 88.45 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 6mm | Brazing | Cross Cut | - | 25 | |
SGD 88.45 | 1 Piece(s) | Available | 7 Day(s) or more | Cylinder Round Tip Type | Shank Diameter 6mm | Brazing | Spiral Cut | - | 25 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 3 | |
SGD 27.60 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 3mm | All Carbide | Cross Cut | - | 3 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 3 | |
SGD 39.69 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 6mm | All Carbide | Cross Cut | - | 5 | |
SGD 39.69 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 6mm | All Carbide | Spiral Cut | - | 5 | |
SGD 47.36 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 6mm | Brazing | Cross Cut | - | 8 | |
SGD 47.36 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 6mm | Brazing | Spiral Cut | - | 8 | |
SGD 62.94 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 6mm | Brazing | Cross Cut | - | 11 | |
SGD 62.94 | 1 Piece(s) | Available | 7 Day(s) or more | Ball Type | Shank Diameter 6mm | Brazing | Spiral Cut | - | 11 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Wooden Mold | Shank Diameter 3mm | All Carbide | Cross Cut | - | 12 | |
SGD 27.60 | 1 Piece(s) | Available | 8 Day(s) or more | Wooden Mold | Shank Diameter 3mm | All Carbide | Cross Cut | - | 12 | |
SGD 23.31 | 1 Piece(s) | Available | 8 Day(s) or more | Wooden Mold | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 12 | |
SGD 27.60 | 1 Piece(s) | Available | 8 Day(s) or more | Wooden Mold | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 12 | |
SGD 44.68 | 1 Piece(s) | Available | 8 Day(s) or more | Wooden Mold | Shank Diameter 6mm | All Carbide | Cross Cut | - | 16 | |
SGD 44.68 | 1 Piece(s) | Available | 8 Day(s) or more | Wooden Mold | Shank Diameter 6mm | All Carbide | Spiral Cut | - | 16 | |
SGD 59.29 | 1 Piece(s) | Available | 7 Day(s) or more | Wooden Mold | Shank Diameter 6mm | Brazing | Cross Cut | - | 19 | |
SGD 59.29 | 1 Piece(s) | Available | 8 Day(s) or more | Wooden Mold | Shank Diameter 6mm | Brazing | Spiral Cut | - | 19 | |
SGD 80.25 | 1 Piece(s) | Available | 8 Day(s) or more | Wooden Mold | Shank Diameter 6mm | Brazing | Spiral Cut | - | 25 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Round Tip Cone | Shank Diameter 3mm | All Carbide | Cross Cut | - | 12 | |
SGD 27.60 | 1 Piece(s) | Available | 7 Day(s) or more | Round Tip Cone | Shank Diameter 3mm | All Carbide | Cross Cut | - | 12 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Round Tip Cone | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 12 | |
SGD 27.60 | 1 Piece(s) | Available | 7 Day(s) or more | Round Tip Cone | Shank Diameter 3mm | All Carbide | Spiral Cut | - | 12 | |
SGD 46.02 | 1 Piece(s) | Available | 8 Day(s) or more | Round Tip Cone | Shank Diameter 6mm | All Carbide | Cross Cut | - | 16 | |
SGD 46.02 | 1 Piece(s) | Available | 8 Day(s) or more | Round Tip Cone | Shank Diameter 6mm | All Carbide | Spiral Cut | - | 16 | |
SGD 69.51 | 1 Piece(s) | Available | 8 Day(s) or more | Round Tip Cone | Shank Diameter 6mm | Brazing | Cross Cut | - | 27 | |
SGD 69.51 | 1 Piece(s) | Available | 7 Day(s) or more | Round Tip Cone | Shank Diameter 6mm | Brazing | Spiral Cut | - | 27 | |
SGD 91.68 | 1 Piece(s) | Available | 8 Day(s) or more | Round Tip Cone | Shank Diameter 6mm | Brazing | Cross Cut | - | 28 | |
SGD 91.68 | 1 Piece(s) | Available | 7 Day(s) or more | Round Tip Cone | Shank Diameter 6mm | Brazing | Spiral Cut | - | 28 | |
SGD 23.31 | 1 Piece(s) | Available | 7 Day(s) or more | Round Tip Wooden Mold | Shank Diameter 3mm | All Carbide | Cross Cut | - | 12 |
Loading...
Model Number | Cut Shape CE: Cross End Cut | Shape | Blade Maximum Diameter | Blade Length | Overall Length | Both Corners | Shaft Diameter | Shaft Material | |
No. | |||||||||
NRBEA Cylinder Type | 1 | CE | 3.0 | 14 | 38 | − | 3 | Carbide | |
2 | 6.4 | 4.8 | 43 | − | 3 | Steel | |||
3 | 6.0 | 16 | 61 | − | 6 | Carbide | |||
4 | 7.9 | 19 | 64 | − | Steel | ||||
5 | 9.5 | 19 | 64 | − | |||||
6 | 12.7 | 25 | 70 | − |
Model Number | Cut Shape (Selection) C: Cross Cut S: Spiral Cut | Overall Length | Shape | Blade Length | Shaft Diameter | Shaft Material | |
Blade Diameter | |||||||
NRBLA Cylinder Type | 1.5 | C S | 50 | 6 | 3 | Carbide | |
75 | |||||||
2.5 | 50 | 11 | |||||
75 | |||||||
3 | 50 | 14 | |||||
75 | |||||||
6 | 166 | 16 | 6 | ||||
9.5 | 169 | 19 | Steel | ||||
12.7 | 175 | 25 | |||||
NRBLB Cylindrical Round Tip Type | 3 | 50 | 14 | 3 | Carbide | ||
75 | |||||||
6 | 162 | 13 | 6 | ||||
9.5 | 169 | 19 | Steel | ||||
12.7 | 175 | 25 | |||||
NRBLC Ball Type | 3 | 50 | 3 | 3 | Carbide | ||
75 | |||||||
6 | 155 | 5 | 6 | ||||
9.5 | 158 | 8 | Steel | ||||
12.7 | 161 | 11 | |||||
NRBLL Elliptical Type | 3 | 50 | 5.5 | 3 | Carbide | ||
75 | |||||||
6 | 159 | 9.5 | 6 | ||||
9.5 | 166 | 16 | Steel | ||||
12.7 | 172 | 22 | |||||
NRBLK Wooden Round Tip Type | 3 | 50 | 12 | 3 | Carbide | ||
75 | |||||||
6 | 163 | 13 | 6 | ||||
9.5 | 169 | 19 | Steel | ||||
12.7 | 175 | 25 | |||||
NRBLD Wooden Type | 3 | 50 | 12 | 3 | Carbide | ||
75 | |||||||
6 | 166 | 16 | 6 | ||||
9.5 | 169 | 19 | Steel | ||||
12.7 | 175 | 25 | |||||
NRBLM Elliptical Fine Tip Type | 3 | 50 | 6 | 3 | Carbide | ||
75 | |||||||
8 | 169 | 19 | 6 | Steel | |||
12.7 | 182 | 32 | |||||
NRBLJ Conical Tip Round Type (14° Taper) | 3 | 50 | 12 | 3 | Carbide | ||
75 | |||||||
6 | 166 | 16 | 6 | ||||
9.5 | 177 | 27 | Steel | ||||
12.7 | 178 | 28 |
How can we improve?
How can we improve?